-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL FR-A800 Series
MODEL CONFIGURATION
- Feature
- Especificación
- Normas
- Discontinued
For the details of the lineup, please contact your sales representative.
Standard model
●:Released model
IP55 compatible model
●:Released model
Separated converter type
●:Released model
●:Released model
-
*1Models can be alternatively indicated with the inverter rated current (SLD rating).
(For the FR-A842-P and the FR-A846, the current rating is LD or ND. However, the rated current used to represent the model is the SLD rated current of the standard model.) -
*2Specification differs by the type as follows.
Tipo Monitor output Configuración inicial Integrada
EMC
filterControl
lógicapleno
frecuenciaPr.19
Base frequency voltageFM
(terminal FM equipped model)Terminal FM (pulse train output)
Terminal AM (analog voltage output (0 to ±10 VDC))OFF Sink logic 60 Hz 9999
(same as the power supply voltage)CA
(terminal CA equipped model)Terminal CA (analog current output (0 to 20 mADC))
Terminal AM (analog voltage output (0 to ±10 VDC))SERVICIO IN Source logic 50 Hz 8888
(95% of the power supply voltage) - *3Available for the 5.5K or higher.
- *4For using the 75K or higher inverter and a 75 kW or higher motor, always install a DC reactor (FR-HEL), which is available as an option.
- *5Always install the converter unit (FR-CC2(-P)). (Not required when a high power factor converter (FR-HC2) is used.)