-
Consultas
-
Seleccione
& Quote -
Compartir
-
Socios
Servomotores giratorios de la serie MELSERVO-JET
Características del torque
HK Series (200 V)
HK-KN Series Torque Characteristics (Note 1)
: Para 200 V CA de 3 fases
: Para 200 V CA de 1 fase
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
: una indicación aproximada del posible rango de funcionamiento continuo para 170 V CA de 3 fases
- 2. For HK-KN053_J_ (with an oil seal), use the servo motor at a derating rate of 80 %.
- 3. When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
75 % or less of the effective load ratio.
HK-FN Series Torque Characteristics (Note 1)
: Para 200 V CA de 3 fases
: Para 200 V CA de 1 fase
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
: una indicación aproximada del posible rango de funcionamiento continuo para 170 V CA de 3 fases
- 2. When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
75 % or less of the effective load ratio.
HK Series (400 V)
HK-KN Series Torque Characteristics (Note 1)
: Para 400 V CA de 3 fases
: Para 380 V CA de 3 fases
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
: una indicación aproximada del posible rango de funcionamiento continuo para 323 V CA de 3 fases
HK-SN Series Torque Characteristics (Note 1)
: Para 400 V CA de 3 fases
: Para 380 V CA de 3 fases
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
: una indicación aproximada del posible rango de funcionamiento continuo para 323 V CA de 3 fases
HG Series (200 V)
HG-KNS Series Torque Characteristics (when connected with a 200 V servo amplifier) (Note 1)
: Para 200 V CA de 3 fases
: Para 230 V CA de 1 fase
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
HG-SNS Series Torque Characteristics (when connected with a 200 V servo amplifier) (Note 1)
: Para 200 V CA de 3 fases
: Para 230 V CA de 1 fase
- Notas:
- 1. Torque drops when the power supply voltage is below the specified value.
- 2. When using a combination of the servo motors of over 750 W and MR-JET-100G_ or MR-JET-200G_ with a 1-phase power supply, use the servo amplifiers at
75 % or less of the effective load ratio.
*The characteristics and numerical values without tolerances are representative values.