fa_logo

Controllers MELSEC iQ-R Series

Product features -System Recorder-

img-mv-1-sm

System recorder related products specifications

Recording function (device and label collection, image recording) System-wide recording

Recorder module

Camera recorder module

Automatic collection of all device changes per programmable controller scan time
(with time-stamp) prior to and after an error occurs.

  • Collect all device/label and event history data
  • Easily register device trigger and recording time before and after the event
  • Network camera image recording (RD81RC96-CA only)
sysrecorder_related_prod_img01

Recorder module, camera recorder module specifications

Artículo RD81RC96 RD81RC96-CA
Recording target Device/label, event history Device/label, event history, video data
Number of recording settings Hasta 4
Recording method File saving trigger only, recording startup trigger + file saving trigger
File saving trigger Device of the control CPU module
(rise, fall, timeout),
specified time after completion of data accumulation,
control CPU module stop error
Device of the control CPU module
(rise, fall, timeout),
specified time after completion of data accumulation,
control CPU module stop error, camera event
Recording startup trigger Rise/fall (1 per recording setting)
Sampling method Each scan, time specification, trigger instruction, safety cycle time
Cantidad de módulos conectables One recorder module per control CPU Four camera recorder modules per control CPU
Applicable cameras*1 Camera type - ONVIF® Profile S compliant network camera
Number of cameras - Max. 4 per module*2
Storage type SD memory card, file server
Compatible CPU module R04/08/16/32/120(EN)CPU, R08/16/32/120SFCPU*3

Image recording System-wide recording

Camera recording package*4

Dedicated function blocks (FB) used in combination with the recorder module.

Camera recording package specifications

Artículo Camera recording package
Applicable cameras Cámara AXIS® COMMUNICATIONS (AXIS®) Network camera*5
Amount (max.) RnCPU:16, RnENCPU:64, RJ71EN71:112*6
Save destination File server
Included item FB Time setting, recording direction, virtual input port control
Connection guideline Commercially available network camera and connection and setup guideline for included FBs
Compatible module CPU embedded Ethernet port R00/01/02CPU, R04/08/16/32/120(EN)CPU
Módulo de interfaz Ethernet RJ71EN71
  • *4.For information on obtaining the package, please contact your local Mitsubishi Electric sales office or representative.
  • *5.For details of compatible camera, please refer to the technical bulletin (FA-A-0306).
  • *6.The maximum number of cameras depends on the amount of available connections not used by other devices. For more information, please refer to "MELSEC iQ-R Ethernet/CC-Link IE User's Manual (Startup) (SH-081256ENG)".

Network camera (Live/PTZ) setting screen System-wide recording

Camera adjustment on the operation panel*7

Sample screens supporting live image streaming and PTZ adjustment of the network camera via the MELSEC iQ-R camera recorder module are available.

  • *7.For information on obtaining the sample screens, please contact your local Mitsubishi Electric sales office or representative.
sysrecorder_related_prod_img05

Servo system recorder System-wide recording

Módulo Motion

Motion CPU module

Automatic collection of all servo control system drive axes data from the motion module and motion CPU module when an error occurs. Can be used for easy troubleshooting based on command and feedback values.

  • Collect servo system recorder data without programming
  • Data collection of all drive system axes
  • Compare axis data with other logged data on GX LogViewer
sysrecorder_related_prod_img02

Related documents

Powered by Translations.com GlobalLink Web Software