-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -System Recorder-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Registrador de sistema
Mitsubishi Electric's solution for improving productivity through easier data management
Maintenance is critical for ensuring continuous production. Maintenance includes ❶predictive maintenance to detect signs of error, periodical ❷preventive maintenance, and ❸corrective maintenance for prompt troubleshooting at the time of failure. Mitsubishi Electric proposes an enhanced maintenance solution by recording and sampling production and machine operating data and utilizing this data within various stages of maintenance.
The system recorder is a ❸corrective maintenance solution that ensures prompt troubleshooting and error prevention.
The system recorder is a corrective maintenance solution that ensures effective resumption of operations reducing downtime through its extensive system-wide data recording and simplified analysis software features.
System-wide recording and simplified analysis
System-wide recording
- Extensive recording ensures simpler cause analysis
Error cause identification is made simpler by the extensive recording of various equipment and device data together with a real-time video feed reducing the need for multiple retesting due to insufficient data.
- System-wide recording
Irregularities between various equipment including control and drive systems together with operations are all linked.
- Automatic system-wide recording
Recording of errors that can occur outside standard operating shifts.
Simplified analysis
- Extensive data shown in the same timeline
Waveform, data, program, operations log, and video feeds are shown in sequence ready for analysis.
- Easier cause identification
Data flow analysis makes understanding the root-cause of failures easier by showing the relationship between failed and normal devices.
- Structured program ensures easier troubleshooting
Supports structured programs and device labels enabling easier resolution of problems, thereby reducing TCO*1.
- *1.TCO: Total Cost of Ownership
System-wide recording
Datos de control
- Device/label collection every (programmable controller) scan
- Recording method according to applications
- Extensive recording trigger settings
- Automatic saving to file server
- Record video feeds at the moment an error occurs with network cameras
Video data
- Optimized focusing on camera subject
- Support high resolution and long-duration recording
- Collecting all servo axis data in real-time
- Co-recording function enables easier error cause identification by recording entire system data within compatible modules*2NEW
- Error cause identification via network across entire system by co-recording compatible modules*2NEW
Historial de eventos
Simplified analysis
- Log marker function
GX VideoViewer ProGX VideoViewerGX LogViewerGX Works3 - Difference extraction function
GX VideoViewer Pro - Offline monitoring
GX LogViewerGX Works3GT Designer3 - Data flow analysis function
GX Works3 - Simplified analysis of motion control
GX LogViewer - Simplified analysis using panel computer
GX Works3GX LogViewerGT Designer3GX VideoViewer
- *2.The recorder module, camera recorder module, motion CPU module, and motion module are supported.
System recorder demonstration movie
MELSEC iQ-R system recorder demonstration movie (English)
Movie about the camera recorder module which realizes downtime reduction through its extensive system-wide data recording and simplified analysis at an error.
Related documents
Registrador de sistemas |
2022-12 |