-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Motion, Positioning-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
Motion module, Positioning module
High-speed/high-performance systems and equipment are mandatory requirements for productivity improvement of factory. In addition, high-speed and high-accuracy motion control is necessary to drive many servo motors to support complicated processes.
The MELSEC iQ-R Series offers a variety of modules dedicated to motion control. The module can be selected according to necessary functions such as number of controllable axes, supported networks, and development environments.
Functional level
- Movimiento
general - Movimiento simple
general - Posicionamiento
general
Motion<sup>Motion module</sup><sup>PLCopen® mode :PLCopen® motion control FB mode</sup>
4-axis
8-axis
16-axis
32-axis
64-axis
128-axis
256-axis
Simple motion<sup>Simple motion module</sup>
4-axis
8-axis
16-axis
32-axis
2-axis
4-axis
8-axis
16-axis
Positioning<sup>Positioning module</sup>
Salida de colector abierto
2-axis
4-axis
Salida de impulsor diferencial
2-axis
4-axis