-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Serie F de MELSEC
Unidad principal
FX PLC Main Unit

A wide lineup in FX series offers you many choices to fit to your budget and application.
You are sure to find a model that fulfills your needs.
FX Series Lineup | |
---|---|
For high speed, high functionality, and expandability |
Memoria 64.000 step RAM memory built-in. Flash memory cassette can also be mounted. Velocidad de procesamiento Basic instruction: 0,065 μs/instruction (LD instruction) Application instruction: 0,642 to 100 μs/instruction Dispositivo Auxiliary relay: 7.680 pts Timer: 512 pts Counter: 235 pts Data register: 8.000 puntos Extension register: 32.768 pts Extension file register (optional memory): 32.768 puntos Application instruction List of supported application instructions Here |
For high speed, reduced wiring, reduced space |
Memoria 64.000 step RAM memory built-in. Flash memory cassette can also be mounted. Velocidad de procesamiento Basic instruction: 0,065 μs/instruction (LD instruction) Application instruction: 0,642 to 100 μs/instruction Dispositivo Auxiliary relay: 7.680 pts Timer: 512 pts Counter: 235 pts Data register: 8.000 puntos Extension register: 32.768 pts Extension file register (optional memory): 32.768 puntos Application instruction List of supported application instructions Here |
For communication, analog expansions, and up to 256 I/O control To be discontinued |
Memoria 32.000 step EEPROM memory built-in. Battery-free and maintenance-free. Velocidad de procesamiento Basic instruction: 0.21μs/instruction (in standard mode) 0,42 μs/instruction (in extension mode) Application instruction: 0,5 to 100 μs/instruction (in standard mode) 1,2 to 100 μs/instruction (in extension mode) Dispositivo Auxiliary relay: 7.680 pts Timer: 320 pts Counter: 235 pts Data register: 8.000 puntos Extension register: 24.000 pts Extension file register: 24.000 puntos Application instruction List of supported application instructions Here *1: 14 pt, 24 pt models can only connect 1 board |
For reduced space and reduced wiring To be discontinued |
Memoria 32.000 step EEPROM memory built-in. Battery-free and maintenance-free. Velocidad de procesamiento Basic instruction: 0,21 μs/instruction (in standard mode) 0,42 μs/instruction (in extension mode) Application instruction: 0,5 to 100 μs/instruction (in standard mode) 1,2 to 100 μs/instruction (in extension mode) Dispositivo Auxiliary relay: 7.680 pts Timer: 320 pts Counter: 235 pts Data register: 8.000 puntos Extension register: 24.000 pts Extension file register: 24.000 puntos Application instruction List of supported application instructions Here |
For communication, analog expansions, and low cost |
Memoria 16.000 step EEPROM memory built-in. Battery-free and maintenance-free. (Program capacity is 4.000 steps) Velocidad de procesamiento Basic instruction: 0,21 μs/instruction Application instruction: 0,5 to 100 μs/instruction Dispositivo Auxiliary relay: 1.536 pts Timer: 138 pts Counter: 67 pts Data register: 3.000 puntos Application instruction List of supported application instructions Here |