-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Programmable Controllers MELSEC-A Series
Renewal
List of products used for upgrade
Updated products are introduced in a chart.
L Series space module
Tipo | Modelo | Outline |
---|---|---|
L Series space module | LG69 | Module for ensuring wiring space when upgrading AnS/QnAS Series module to L Series |
Unidad base de extensión
Tipo | Modelo | Outline |
---|---|---|
QA(QnA Series) extension base unit | QA1S51B | 1 slot, for AnS Series modules (power supply module not required) |
Q Series large type base unit (AnS Series size)
Tipo | Modelo | Outline |
---|---|---|
Unidad base principal | Q35BLS | 5 slots, for Q Series modules, panel installation type |
Q38BLS | 8 slots, for Q Series modules, panel installation type | |
Q35BLS-D | 5 slots, for Q Series modules, DIN rail installation type | |
Q38BLS-D | 8 slots, for Q Series modules, DIN rail installation type | |
Unidad base de extensión | Q65BLS | 5 slots, for Q Series modules, panel installation type |
Q68BLS | 8 slots, for Q Series modules, panel installation type | |
Q65BLS-D | 5 slots, for Q Series modules, DIN rail installation type | |
Q68BLS-D | 8 slots, for Q Series modules, DIN rail installation type | |
Q55BLS | 5 slots, for Q Series modules, panel installation type, power supply module not required | |
Q55BLS-D | 5 slots, for Q Series modules, DIN rail installation type, power supply module not required | |
Q Series large type blank cover (AnS Series size) | QG69LS | Blank cover for the Q Series module on the Q Series large type base unit (AnS Series size) |
Q Series large type base unit
Tipo | Modelo | Outline |
---|---|---|
Unidad base principal | Q38BL | 8 slots, 1 power supply module required, for the Q Series large type I/O modules |
Q35BL | 5 slots, 1 power supply module required, for the Q Series large type I/O modules | |
Unidad base de extensión | Q68BL | 8 slots, 1 power supply module required, for the Q Series large type I/O modules |
Q65BL | 5 slots, 1 power supply module required, for the Q Series large type I/O modules | |
Q55BL | 5 slots, power supply module not required, for the Q Series large type I/O modules |
Q Series large type I/O module
Tipo | Modelo | Outline |
---|---|---|
Módulo de entrada | QX11L | 32 points, 100 to 120 V AC, rated input current: 10 mA (100 V AC, 60 Hz), response time: 15 ms or less (OFF to ON), 25 ms or less (ON to OFF), 32 points/common, 38-point terminal block |
QX21L | 32 points, 200 to 240 V AC, rated input current: 10 mA (220 V AC, 60 Hz), response time: 15 ms or less (OFF to ON), 25 ms or less (ON to OFF), 32 points/common, 38-point terminal block |
|
Módulo de salida | QY11AL | 16-point contact output, 24 V DC/240 V AC, 2 A/point, 16 A/all points, all points independent, 38-point terminal block, surge suppressor (varistor 387 to 473 V) |
QY13L | 32-point contact output, 24 V DC/240 V AC, 2 A/point, 5 A/common, 8 points/common, 38-point terminal block | |
QY23L | 32-point triac output, 100 to 240 V AC, 0,6 A/point, 2,4 A/common, 8 points/common, 38-point terminal block | |
QY51PL | 32-point transistor output (Sink), 12/24 V DC, 0,5 A/point, 4 A/common, 16 points/common, 38-point terminal block | |
Tapa ciega grande serie Q | QG69L | Blank cover for installing the existing Q Series module on the Q Series large type base unit |
DC input module
Tipo | Modelo | Outline |
---|---|---|
DC input module | QX41-S2 | 32 points, 24 V DC, rated input current: approximately 6 mA, positive common type, 32 points/common, response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) |
QX81-S2 | 32 points, 24 V DC, rated input current: approximately 6 mA, negative common type, 32 points/common, response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) |
Relay output module (all points independent)
Tipo | Modelo | Outline |
---|---|---|
Relay output module | LY18R2A | 8 points, 24 V DC / 240 V AC, 2 A/1 point, 8 A/1 module Response time: 12 ms or less, no common (all points independent) |
Triac output module (all points independent)
Tipo | Modelo | Outline |
---|---|---|
Triac output module | LY28S1A | 8 points, 100 VAC / 240 VAC, 1 A/1 point, 8 A/module Response time: 1 ms + 0,5 cycle or less, no common (all points independent) |
I/O combined module
Tipo | Modelo | Outline |
---|---|---|
I/O combined module | QX41Y41P | Input specifications (positive common type)
32 points, 24 V DC, 32 points/common,
Output specifications (sink type)
response time: 1 ms/5 ms/10 ms/20 ms/70 ms or less (Set by the CPU parameter at the initial setting of 10 ms for both ON to OFF and OFF to ON) 32 points, 24 V DC, 0,1 A/point, 2 A/common,
Number of occupied I/O points:
response time: 1 ms or less (OFF to ON), 1ms or less (ON to OFF, rated load, resistance load) 64 points (32-point input for the first half and 32-point output for the second half) |
Módulo de control de temperatura
Tipo | Modelo | Outline |
---|---|---|
Módulo de control de temperatura | Q64TCRTN | 4 channels, platinum resistance thermometers (Pt100, JPt100) No heater disconnection detection function Sampling cycle: 0,5 s/4CH, 18-point terminal block |
Q64TCRTBWN | 4 channels, platinum resistance thermometers (Pt100, JPt100) Heater disconnection detection function Sampling cycle: 0,5 s/4CH, 18-point terminal block × 2 |
|
Q64TCTTN | 4 channels, thermocouple (K, J, T, B, S, E, R, N, U, L, PL2, W5Re/W26Re) No heater disconnection detection function Sampling cycle: 0,5 s/4CH, 18-point terminal block |
|
Q64TCTTBWN | 4 channels, thermocouple (K, J, T, B, S, E, R, N, U, L, PL2, W5Re/W26Re) Heater disconnection detection function Sampling cycle: 0,5 s/4CH, 18-point terminal block × 2 |
Módulo de recuento de alta velocidad
Tipo | Modelo | Outline |
---|---|---|
Módulo de recuento de alta velocidad | QD62-H01 | High-speed counter module for replacing the AD61 (50KPPS setting) (with the same input filtering system and counting speed) |
QD62-H02 | High-speed counter module for replacing the AD61-S1 (10KPPS) (with the same input filtering system and counting speed) |
Analog output positioning module
Tipo | Modelo | Outline |
---|---|---|
Analog output positioning module | QD73A1 | 1-axis analog output type Position control mode (positioning control, two-phase trapezoidal positioning control) Speed-position control switch mode |
MELSECNET/H network module
Tipo | Modelo | Outline |
---|---|---|
MELSECNET/H network module | QJ71NT11B | MELSECNET/H twisted pair cable, single bus, for control/normal station |
A2C shape CC-Link remote I/O module
Tipo | Modelo | Outline |
---|---|---|
CC-Link remote I/O module (Screw/2-piece terminal block, dustproof type) |
AJ65DBTB1-32D | Entrada: 32 points, 24 V DC (positive/negative common (sink/source)), terminal block 1-wire type, response time: 10 ms |
AJ65DBTB1-32T1 | Salida: 32 points, 12/24 V DC, 0,5 A transistor output (sink), terminal block 1-wire type (low leakage current type) |
|
AJ65DBTB1-32DT1 | Entrada: 16 points, 24 V DC (positive common), 1-wire type, response time: 10 ms Salida: 16 points, 24 V DC, 0,5 A transistor output (sink), terminal block 1-wire type (low leakage current type) |
|
AJ65DBTB1-32R | Salida: 32 points, 24 V DC/240 V AC, 2 A relay output, terminal block 1-wire type | |
AJ65DBTB1-32DR | Entrada: 16 points, 24 V DC (positive/negative common (sink/source)), response time: 10 ms Salida: 16 points, 24 V DC/240 V AC, 2 A relay output, terminal block 1-wire type |
From MELSEC-A/QnA Series to MELSEC-Q Series
For the detailed specifications, precautions, and restrictions of Upgrade Tool, please contact your local Mitsubishi Electric sales office or sales representative.