-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Disyuntores de bajo voltaje
Circuit Breakers with Spring Clamp Terminals
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Disyuntores de caja moldeada
Modelo | ||||||
---|---|---|---|---|---|---|
NF32-CVF | NF32-SVF NF63-CVF NF63-SVF |
NF50-SVFU | NF50-KC | |||
Maximum allowable current (A) | 32 | 32 (*1) | 30 | 50 | ||
Compatible standards | JIS | Japón | ● | ● | ● | ● |
IEC | Internacional | ● | ● | ● | ● | |
EN | Europe | ● | ● | ● | ● | |
GB | China | ● | ● | ● | - | |
Safety certification standards | UL | USA | - | - | ● | - |
CSA | Canadá | - | - | ● | - | |
EU directive | Marcas de CE | Europe | ● | ● | ● | - |
Certificación | TÜV | Alemania | ● | ● | ● | - |
CCC | China | ● | ● | ● | - |
- *1The maximum allowable current for NF63-CVF and NF63-SVF is 30A.
Earth Leakage Circuit Breakers/Molded Case Circuit Breakers with Earth Leakage Protection
Modelo | ||||||
---|---|---|---|---|---|---|
NV32-CVF | NV32-SVF NV63-CVF NV63-SVF |
NV50-SVFU | NV50-KC | |||
Maximum allowable current (A) | 32 (*2) | 32 (*1) (*2) | 30 | 50 | ||
Compatible standards | JIS | Japón | ● | ● | ● | ● |
IEC | Internacional | ● | ● | ● | ● | |
EN | Europe | ● (*3) | ● (*3) | ● | ● | |
GB | China | ● (*3) | ● (*3) | ● | - | |
Safety certification standards | UL | USA | - | - | ● | - |
CSA | Canadá | - | - | ● | - | |
EU directive | Marcas de CE | Europe | ● | ● | ● | - |
Certificación | TÜV | Alemania | ● | ● | ● | - |
CCC | China | ● | ● | ● | - |
- *1The maximum allowable current for NV63-CVF and NV63-SVF is 30A.
- *2The maximum allowable current for CE- and CCC-certified products is 30A.
- *3Compatible with CE- and CCC-certified products.
Protectores de circuitos
Modelo | |||
---|---|---|---|
CP30-BA | |||
Maximum allowable current (A) | 20 | ||
Compatible standards | JIS | Japón | ● |
IEC | Internacional | ● | |
EN | Europe | ● | |
GB | China | ● (*1) | |
Safety certification standards | UL | USA | ● |
CSA | Canadá | ● | |
EU directive | Marcas de CE | Europe | ● |
Certificación | TÜV | Alemania | ● |
CCC | China | ● (*1) |
- *1The rated current of 20A is not supported.