-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Software
Nombre del producto | Modelo | Descripción | Modelos admitidos | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Handy |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||||
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC | Versión en inglés | Site license product*1 | DVD | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
FA Integrated Engineering Software MELSOFT iQ Works*2*3 |
SW2DND-IQWK-E [agosto 30, 2024 discontinued] |
Versión en inglés | Standard license product | DVD | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
GT Works Text to Speech License*6 | SW1DND-GTVO-M | Standard license product | ◯ | ◯*7 | ◯ | - | ◯ | - | - | - | ||
GT Works3 Add-on License for GOT2000 Enhanced Drive Control (Servo) Project Data*8 |
SW1DND-GTSV-MZ | Standard license product | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | ||
License key for GT SoftGOT2000*4 |
GT27-SGTKEY-U | Para puerto USB | - | - | - | - | - | - | - | - | ||
Remote Personal Computer Operation Function (Ethernet) License*5 |
GT25-PCRAKEY-1 | 1 license | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | ||
GT25-PCRAKEY-5 | 5 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-PCRAKEY-10 | 10 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-PCRAKEY-20 | 20 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
VNC Server Function License*5 | GT25-VNCSKEY-1 | 1 license (License for GOT remote access function) | ◯ | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | ||
GT25-VNCSKEY-5 | 5 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | |||
GT25-VNCSKEY-10 | 10 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | |||
GT25-VNCSKEY-20 | 20 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | ◯ | - | |||
MES I/F Function License*5 | GT25-MESIFKEY-1 | 1 license | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | ||
GT25-MESIFKEY-5 | 5 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-MESIFKEY-10 | 10 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-MESIFKEY-20 | 20 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GOT Mobile Function License*5 | GT25-WEBSKEY-1 | 1 license | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | ||
GT25-WEBSKEY-5 | 5 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-WEBSKEY-10 | 10 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GT25-WEBSKEY-20 | 20 licencias | ◯ | ◯ | ◯ | ◯ | ◯ | - | - | - | |||
GOT Mobile Function License for GT SoftGOT2000*9 |
SGT2K-WEBSKEY-1 | 1 license | - | - | - | - | - | - | - | - | ||
SGT2K-WEBSKEY-5 | 5 licencias | - | - | - | - | - | - | - | - |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2Volume license product and additional license product are also available. For more details, please refer to the MELSOFT iQ Works catalog
L08232
- *3The product includes the following software.
- • System Management Software [MELSOFT Navigator]
- • Programmable Controller Engineering Software [MELSOFT GX Works3, GX Works2, GX Developer]
- • Motion Controller Engineering Software [MELSOFT MT Works2]
- • HMI/GOT Screen Design Software [MELSOFT GT Works3]
- • Robot Engineering Software [MELSOFT RT ToolBox3*]
- • Inverter Setup Software [MELSOFT FR Configurator2]
- • Setting/monitoring tools for the C Controller module and MELSECWinCPU [MELSOFT CW Configurator]
- • Servo Setup Software [MELSOFT MR Configurator2]
- • MITSUBISHI ELECTRIC FA Library
-
*RT ToolBox3 mini (simplified version) will be installed if iQ Works product ID is used. When RT ToolBox3 (with simulation function) is required, please purchase RT ToolBox3.
- *4To use GT SoftGOT2000, each personal computer requires a license key for GT SoftGOT2000.
- *5One license is required for one GOT.
- *6To edit sound files, each personal computer requires one license.
- *7GT2505-VTBD does not support the sound output function.
- *8Each personal computer requires an add-on license to use add-on projects.
- *9Each personal computer with GT SoftGOT2000 installed requires one license.