-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Interfaces hombre-máquina (HMI): GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Contenido
Options for GT25 Handy GOT
Lámina protectora
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | ||
---|---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
||||
Lámina protectora | GT16H-60PSC | Para 6,5" | ・Clear type ・transparent ・A set of 5 sheets |
◯ | - |
GT14H-50PSC | Para 5,7" | - | ◯ |
Emergency stop switch guard cover
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | ||
---|---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
||||
Emergency stop switch guard cover | GT16H-60ESCOV | Para 6,5" | Cover for preventing incorrect operation of the emergency stop switch | ◯ | - |
GT14H-50ESCOV | Para 5,7" | - | ◯ |
Connector conversion box
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
|||
Connector conversion box | GT16H-CNB-42S | For converting the Handy GOT signals into individual signals for the terminal block, D-sub connector, and Ethernet RJ45. | ◯ | ◯* |
GT16H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and Ethernet RJ45. | ◯ | ◯ | |
GT11H-CNB-37S | For converting the Handy GOT signals into individual signals for the terminal block and D-sub connector. | - | ◯ |
- *Only Ethernet connection is supported. Serial communication connection is not supported.
Wall-mounting attachment for Handy GOT
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
|||
Wall-mounting attachment for Handy GOT | GT14H-50ATT | For GT2505 Handy GOT | - | ◯ |
Tarjeta de memoria SD
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
|||
Tarjeta de memoria SD | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ◯ | ◯ |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ◯ | ◯ | |
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ◯ | ◯ | |
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ◯ | ◯ |
Batería
Nombre del producto | Modelo | Especificaciones | Modelos admitidos | |
---|---|---|---|---|
GT2506 Handy |
GT2505 Handy |
|||
Batería | GT15-BAT | Battery for backup of SRAM data, clock data, and system status log data (for replacement) | ◯ | - |
GT11-50BAT | - | ◯ |