-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
GOT + CC-Link IE Field Network communication unit sets
Contenido
Modelo GT27
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Panel color |
Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA-GF [marzo 31, 2026 to be discontinued] |
15" XGA | Color TFT 65536 colores |
Negro | 100 to 240 V AC | GOT + GT15-J71GF13-T2 |
GT2715-XTBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2712 | GT2712-STBA-GF [marzo 31, 2026 to be discontinued] |
12,1" SVGA | Negro | 100 to 240 V AC | ||
GT2712-STBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2712-STWA-GF [marzo 31, 2026 to be discontinued] |
Blanco | 100 to 240 V AC | ||||
GT2712-STWD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2710 | GT2710-STBA-GF [marzo 31, 2026 to be discontinued] |
10,4" SVGA | Negro | 100 to 240 V AC | ||
GT2710-STBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2710-VTBA-GF [marzo 31, 2026 to be discontinued] |
10,4" VGA | 100 to 240 V AC | ||||
GT2710-VTBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2710-VTWA-GF [marzo 31, 2026 to be discontinued] |
Blanco | 100 to 240 V AC | ||||
GT2710-VTWD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2708 | GT2708-STBA-GF [marzo 31, 2026 to be discontinued] |
8,4" SVGA | Negro | 100 to 240 V AC | ||
GT2708-STBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2708-VTBA-GF [marzo 31, 2026 to be discontinued] |
8,4" VGA | 100 to 240 V AC | ||||
GT2708-VTBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2705 | GT2705-VTBD-GF [marzo 31, 2026 to be discontinued] |
5,7" VGA | Negro | 24 V CC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo GT25
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Panel color |
Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2512 | GT2512-STBA-GF [marzo 31, 2026 to be discontinued] |
12,1" SVGA | Color TFT 65536 colores |
Negro | 100 to 240 V AC | GOT + GT15-J71GF13-T2 |
GT2512-STBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2510 | GT2510-VTBA-GF [marzo 31, 2026 to be discontinued] |
10,4" VGA | Negro | 100 to 240 V AC | ||
GT2510-VTBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2510-VTWA-GF [marzo 31, 2026 to be discontinued] |
Blanco | 100 to 240 V AC | ||||
GT2510-VTWD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2508 | GT2508-VTBA-GF [marzo 31, 2026 to be discontinued] |
8,4" VGA | Negro | 100 to 240 V AC | ||
GT2508-VTBD-GF [marzo 31, 2026 to be discontinued] |
24 V CC | |||||
GT2508-VTWA-GF [marzo 31, 2026 to be discontinued] |
Blanco | 100 to 240 V AC | ||||
GT2508-VTWD-GF [marzo 31, 2026 to be discontinued] |
24 V CC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".