-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
GOT
Contenido
Modelo GT27
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2715 | GT2715-XTBA | 15" XGA | Color TFT 65536 colores |
Negro | 100 to 240 V AC | Multimedia & Video/RGB compatible Multi-touch compatible |
GT2715-XTBD | 24 V CC | |||||
GT2712 | GT2712-STBA | 12,1" SVGA | Negro | 100 to 240 V AC | ||
GT2712-STBD | 24 V CC | |||||
GT2712-STWA | Blanco | 100 to 240 V AC | ||||
GT2712-STWD *1 | 24 V CC | |||||
GT2710 | GT2710-STBA | 10,4" SVGA | Negro | 100 to 240 V AC | ||
GT2710-STBD | 24 V CC | |||||
GT2710-VTBA | 10,4" VGA | 100 to 240 V AC | ||||
GT2710-VTBD | 24 V CC | |||||
GT2710-VTWA | Blanco | 100 to 240 V AC | ||||
GT2710-VTWD *1 | 24 V CC | |||||
GT2708 | GT2708-STBA | 8,4" SVGA | Negro | 100 to 240 V AC | ||
GT2708-STBD | 24 V CC | |||||
GT2708-VTBA | 8,4" VGA | 100 to 240 V AC | ||||
GT2708-VTBD | 24 V CC | |||||
GT2705 | GT2705-VTBD | 5,7" VGA | Negro | 24 V CC | Multi-touch compatible |
-
*1To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
"GOT2000 Series in Compliance with the ATEX Directive and KCs Certification Requirements (GOT-A-0101-B) " (PDF).
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo GT25
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2512 | GT2512-STBA | 12,1" SVGA | Color TFT 65536 colores |
Negro | 100 to 240 V AC | - |
GT2512-STBD | 24 V CC | |||||
GT2512F-STNA | - | 100 to 240 V AC | Open frame model | |||
GT2512F-STND | 24 V CC | |||||
GT2510 | GT2510-VTBA | 10,4" VGA | Negro | 100 to 240 V AC | - | |
GT2510-VTBD | 24 V CC | |||||
GT2510-VTWA | Blanco | 100 to 240 V AC | ||||
GT2510-VTWD *1 | 24 V CC | |||||
GT2510F-VTNA | - | 100 to 240 V AC | Open frame model | |||
GT2510F-VTND | 24 V CC | |||||
GT2508 | GT2508-VTBA | 8,4" VGA | Negro | 100 to 240 V AC | - | |
GT2508-VTBD | 24 V CC | |||||
GT2508-VTWA | Blanco | 100 to 240 V AC | ||||
GT2508-VTWD *1 | 24 V CC | |||||
GT2508F-VTNA | - | 100 to 240 V AC | Open frame model | |||
GT2508F-VTND | 24 V CC | |||||
GT2505 | GT2505-VTBD | 5,7" VGA | Negro | 24 V CC | - |
-
*1To comply with the ATEX directive and KCs regulation, protective sheet (GT25-□□PSCC-UC) and special fitting (GT25-□□FIT-EXS) in the "Options" list are required separately. (Only protective sheet is required for GT2508-VTWD.) Communication units and option units cannot be used. When using these units, GOT does not conform to the standards. For the details, please refer to the Technical Bulletin
"GOT2000 Series in Compliance with the ATEX Directive and KCs Certification Requirements (GOT-A-0101-B) " (PDF).
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo de pantalla ancha GT25
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2512 | GT2512-WXTBD | 12,1" WXGA | Color TFT 65536 colores |
Negro | 24 V CC | Wide model |
GT2512-WXTSD | Silver *1 | |||||
GT2510 | GT2510-WXTBD | 10,1" WXGA | Negro | |||
GT2510-WXTSD | Silver *1 | |||||
GT2507 | GT2507-WTBD | 7" WVGA | Negro | |||
GT2507-WTSD | Silver *1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT25 Handy GOT
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2506 | GT2506HS-VTBD | 6,5" VGA | Color TFT 65536 colores |
Negro | 24 V CC | Handy GOT |
GT2505 | GT2505HS-VTBD | 5,7" VGA | 24 V CC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo reforzado GT25
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2507 | GT2507T-WTSD | 7" WVGA | Color TFT 65536 colores |
Plateado | 24 V CC | Rugged model |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
GT23
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2310 | GT2310-VTBA [septiembre 30, 2023 discontinued] |
10,4" VGA | Color TFT 65536 colores |
Negro | 100 to 240 V AC | - |
GT2310-VTBD [septiembre 30, 2023 discontinued] |
24 V CC | |||||
GT2308 | GT2308-VTBA [septiembre 30, 2023 discontinued] |
8,4" VGA | Negro | 100 to 240 V AC | - | |
GT2308-VTBD [septiembre 30, 2023 discontinued] |
24 V CC |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo de pantalla ancha GT21
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2107 | GT2107-WTBD | 7" WVGA | Color TFT 65536 colores |
Negro | 24 V CC | Wide model |
GT2107-WTSD | Silver *1 |
- *1The lower part of the panel including the USB environmental protection cover is black.
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".
Modelo GT21
Modelo | Tamaño de pantalla | Sección de pantalla Color de la pantalla |
Color del panel | Alimentación | Observaciones | |
---|---|---|---|---|---|---|
GT2104 | GT2104-RTBD | 4,3" [480×272 dots] |
Color TFT 65536 colores |
Negro | 24 V CC | Ethernet, RS-422/485, RS-232 |
GT2103 | GT2103-PMBD | 3,8" [320×128 dots] |
TFT Monochrome (black/white) 32 shade grayscale 5-color LED (white, green, pink, orange, red) |
Negro | 24 V CC | Ethernet, RS-422/485 |
GT2103-PMBDS | 24 V CC | RS-232, RS-422/485 | ||||
GT2103-PMBDS2 | 24 V CC | RS-232 × 2 channels | ||||
GT2103-PMBLS | 5 V CC | RS-422 (FXCPU connection only) |
- *For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, Class I Division 2, KC, KCs, and maritime certifications [ABS/BV/DNV/LR/NK/RINA]), please refer to the "Standards and certifications Products".