-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
Screen creation
Sample screen
Reto
We want to create screens easily!
It's a hassle to create screens from scratch...
Soluciones
Support screen creation with sample screens
GOT2000 has sample screens that can be used to set the inverter parameters and perform machine diagnosis (load characteristics measurement). Sample screens can be used by choosing the project or by choosing individual screens. The sample screens are included in GT Works3 (Ver.1.235V or later).
To reuse individual screens, select [Screen] ▶ [Utilize Data] from the GT Works3 menu.
Screen specifications
GOT type: GT27**-V(640×480)
- *The GOT type can be changed, and used for a GOT with different resolution. GT23, GT21, GS21, and GT SoftGOT2000 are not supported.
Compatible languages
Japanese, English, Chinese (Simplified Chinese)
How to obtain the latest sample screens
For how to obtain the latest sample screens, please contact your local sales office.
Easy-to-use screen design software
Reto
We want to freely create screens!
Necessary items are not provided in the sample screens...
Soluciones
Freely create monitor screens
The sample screens can be customized and the data to be displayed can be freely set on the user-created screen. If there is no sample screen for the inverter you wish to use, or if you want to monitor the inverter with GT23, GT21, GS21, or GT SoftGOT2000, monitoring is possible by creating an original project, and setting the inverter parameters and devices in the numerical displays and lamps.
Freely create screens with GT Works3
Sample screens (VGA) customized for wide screens (WVGA)