-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Inverter) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Screen creation
- Puesta en funcionamiento sencilla
- Parameter settings (simple mode)
- Parameter recipe (simple backup/restoration)
- Transparente de FA
- Monitoreo de lotes
- Operation command
- Machine diagnosis (load characteristics measurement)
- Inverter life diagnosis
- Backup/restoration
- Alarm display
- Visualización de documentos
Contenido
Startup/adjustment
Operation command
- CASE1
- CASE2
- CASE3
- CASE4
- CASE5
GT27 GT25 GT23*2 GT21*2 GS21*2 SoftGOT*2*3
Reto
We want to start up the system while confirming the inverter's operation!
Soluciones
Issue operation commands to the inverter from the GOT
The inverter operation commands can be issued from the GOT. Since the system operation can be confirmed while monitoring the inverter's output frequency and output current values, the startup work efficiency can be increased.
- *1Sample screens (VGA) are available. The screen image is the sample screen of FR-A800-E for CASE 1. The screen image differs from the one for FR-E800 and CASE 4.
- *2Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.
- *3Supported by GT SoftGOT2000 (Multiple channels) only.