-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Inverter) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Screen creation
- Puesta en funcionamiento sencilla
- Parameter settings (simple mode)
- Parameter recipe (simple backup/restoration)
- Transparente de FA
- Monitoreo de lotes
- Operation command
- Machine diagnosis (load characteristics measurement)
- Inverter life diagnosis
- Backup/restoration
- Alarm display
- Visualización de documentos
Contenido
Mantenimiento predictivo
Inverter life diagnosis
- CASE1
- CASE2
- CASE3
- CASE4*1
- CASE5
GT27 GT25 GT23*3 GT21*3 GS21*3 SoftGOT*3*4
Reto
We want to know the inverter replacement timing!
Soluciones
Replacement timing of inverter components can be displayed on the GOT
GOT can be used to monitor the operation status of the inverter's components (main circuit capacitor, control circuit capacitor, cooling fan, etc.) and confirm the replacement timing. Perform predictive maintenance by replacing parts before the inverter fails.
- *1Only monitorable parameters are supported for FR-E700 and FR-D700.
- *2Sample screens (VGA) are available. The screen image is the sample screen of FR-A800-E for CASE 1. The screen image differs from the one for FR-E800 and CASE 4.
- *3Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.
- *4Supported by GT SoftGOT2000 (Multiple channels) only.