-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Inverter) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Screen creation
- Puesta en funcionamiento sencilla
- Parameter settings (simple mode)
- Parameter recipe (simple backup/restoration)
- Transparente de FA
- Monitoreo de lotes
- Operation command
- Machine diagnosis (load characteristics measurement)
- Inverter life diagnosis
- Backup/restoration
- Alarm display
- Visualización de documentos
Startup/adjustment
Puesta en funcionamiento sencilla
- CASE1
- CASE2
- CASE3
- CASE4
- CASE5
GT27 GT25 GT23*2 GT21*2 GS21*2 SoftGOT*2*3
Reto
We want to efficiently start up the system!
Programming and settings are a hassle...
Soluciones
Three-step simple startup
There are various sample screens that can be used with the GOT2000 for inverter parameter setting, batch monitoring, and machine diagnosis (load characteristics measurement), etc. Use the sample screens for easy system startup.
Select and connect the GOT and inverter.
Sample screens*1 matching the connection type can be used for the user's project data.
Transfer the project data to the GOT.
- *1 Sample screens are included with GT Works3 (Ver.1.235V or later). Comuníquese con su oficina de ventas local para obtener más información.
- *2Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.
- *3Supported by GT SoftGOT2000 (Multiple channels) only.