-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Inverter) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Screen creation
- Puesta en funcionamiento sencilla
- Parameter settings (simple mode)
- Parameter recipe (simple backup/restoration)
- Transparente de FA
- Monitoreo de lotes
- Operation command
- Machine diagnosis (load characteristics measurement)
- Inverter life diagnosis
- Backup/restoration
- Alarm display
- Visualización de documentos
Contenido
Mantenimiento
Visualización de documentos
- CASE1
- CASE2
- CASE3
- CASE4
- CASE5
GT27 GT25 GT23 GT21 GS21 SoftGOT*2
Reto
We want to confirm the actions for current alarms!
How can we handle the alarms...
Soluciones
Display the inverter manual on the GOT
Manuals can be displayed on the GOT. When an alarm occurs, corrective actions can be taken while checking the recovery methods in the troubleshooting manual. Therefore, the system can be restored quickly without relying on operator experience.
- *1Sample screens (VGA) are available. The screen image is the sample screen of FR-A800-E for CASE 1. The screen image differs from the one for FR-E800 and CASE 4.
- *2Sample screens are not supported by GT SoftGOT2000.