-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- Drive Control (Inverter) Interactive Solutions
- Configuración del sistema
- Supported models and versions
- Soluciones
- Screen creation
- Puesta en funcionamiento sencilla
- Parameter settings (simple mode)
- Parameter recipe (simple backup/restoration)
- Transparente de FA
- Monitoreo de lotes
- Operation command
- Machine diagnosis (load characteristics measurement)
- Inverter life diagnosis
- Backup/restoration
- Alarm display
- Visualización de documentos
Contenido
Mantenimiento
Alarm display
- CASE1
- CASE2
- CASE3
- CASE4*1
- CASE5
GT27 GT25 GT23*3 GT21*3 GS21*3 SoftGOT*3
Reto
We want to easily confirm the details of current alarms!
What are the details of the inverter error codes...
Soluciones
Display details of the inverter alarms on the GOT
The error codes and details of alarms occurring in the inverter can be confirmed with the GOT. If a problem occurs, you can quickly identify the problem cause and reduce downtime.
- *1Only monitorable parameters are supported for FR-E700 and FR-D700.
- *2Sample screens (VGA) are available. The screen image is the sample screen of FR-A800-E for CASE 1. The screen image differs from the one for FR-E800 and CASE 4.
- *3Sample screens are not supported by GT23, GT21, GS21, and GT SoftGOT2000.