-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Video Interactive Solutions
Monitor shop floor using video images
Camera link application 
Having problems?
The line has stopped. How can I check the camera image before and after the error occurrence?
GOT will solve your problems!
By using the camera link application and GX VideoViewer, the shop floor can be checked with video.
Function features
Images from network cameras can be recorded before and after an alarm occurrence by using the alarm of an onsite equipment as a trigger.
If multiple alarms occurred simultaneously, camera images of multiple alarms can be recorded all at once.
Since the destination to record camera images can be set to a network storage such as a personal computer or NAS, the recorded files can be viewed at a time.
System configuration example
- *1For the details of camera link application and GX VideoViewer, please contact your local sales office.
- *2Usable network cameras are the same as those for the camera recording package. For the details, please refer to the Technical Bulletin "Network cameras supporting the Camera recording package" (FA-A-0306-B).
Material relacionado | |||
---|---|---|---|
GOT2000 Series/MELIPC MI3000 Maintenance Solutions & Video Solutions < Contents > •System-wide recording of production at a problem occurrence •Simplified analysis using data, waveform, and video feeds •Support visualization with various video solutions |
Created :
2021-01Size :
8.8MB(PDF)
|
Specification details and restrictions
●Supported connection types
Ethernet
Recommended industries
Automotive SEMICON, LCD Electronics F & B Pharma Plant
Supported GOT types
GT27 GT25 GT23 GT21 GS21 SoftGOT
Supported devices
PLC Servo Inverter Robot CNC