fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

GOT Drive Control (Robot) Interactive Solutions

Support startup, maintenance of robots
Interactive functions to support startup and maintenance of robots
MECANISMO GOT

Having problems?

Having problems?

How can I startup and adjust robots easily?

GOT will solve your problems!

GOT will solve your problems!

Use GOT to operate or monitor the status of a robot. The robot can be started and stopped, and the error information can be monitored easily from the GOT.

Function features

GOT can be used for simple adjustment of robots. The robot error information can also be checked; therefore, it is useful for troubleshooting.

Position edit screen*1

Position variables of robots can be edited.

  • *1Ready to use sample screens (VGA) are available.
    Sample screens are not supported by GT23, GT21, and GS21.
Position edit screen

Robot error screen*1

The details of errors on robots can be checked.

  • *1Ready to use sample screens (VGA) are available.
    Sample screens are not supported by GT23, GT21, and GS21.
Robot error screen

Specification details and restrictions

  • ●Target models

FR Series (CR800-R (R16RTCPU), CR800-Q (Q172DSRCPU), CR800-D)*1, F Series (CR750-Q (Q172DRCPU), CR751-Q (Q172DRCPU), CR750-D*1, CR751-D*1), SQ Series CRnQ-700 (Q172DRCPU), SD Series CRnD-700

  • *1Sample screens are available. Sample screens are not supported by GT23, GT21, and GS21.
  • ●Supported connection types*1

Ethernet connection, direct CPU connection (serial), serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, CC-Link connection, bus connection, MELSECNET connection

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
  • ●How to obtain sample screens

Comuníquese con su oficina de ventas local para obtener más información.
The sample screens are supported by the following GT Works3 versions.
FR Series (CR800-R (R16RTCPU), CR800-Q (Q172DSRCPU), CR800-D): Ver.1.205P or later, F Series (CR750-D, CR751-D): Ver.1.153K or later.

Recommended industries

Electronics F & B

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software