-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Soluciones remotas basadas en la red GOT
Operate the GOT from a remote PC or tablet
VNC server function
Having problems?
A problem occurred at the shop floor in a remote location. Can I check the situation without visiting the shop floor?
GOT will solve your problems!
You do not need to visit the shop floor. Monitor and operate the GOT from a remote location, and you can take corrective actions quickly.
- *One client can connect to one GOT at the same time.
Function features
Remotely view and operate the GOT screen from information devices such as a personal computer and tablet. No dedicated screens are required.
- *A separate license (GT25-VNCSKEY-□) is required.
Same operations as GOT
Utility functions including the sequence program monitor and the network monitor are also supported on computers and tablets.
Safe with security and exclusive control
Exclusive control of authorization prevents accidents that might be caused by simultaneous operations in the same network. (GOT network interaction*)
Set passwords to control monitoring and operation.
- *For the details, please refer to here.
- *1No access point is required separately when installing the wireless LAN communication unit on the GOT.
(Access point mode is supported by GT Works3 Ver.1.144A or later)
Note that the wireless LAN communication unit cannot be used with GT2505, GT25 handy, GT21 or GS21.
For the countries where the unit can be used and other details, please refer to the "Product list".
Specification details and restrictions
- *For the necessary option devices, please refer to the "Function list".
●Applicable VNC client software
Please refer to the Technical Bulletin No. GOT-A-0069-F (PDF).
●Peripheral devices
For the VPN connection and the peripheral devices compatible with other Mitsubishi Electric industrial devices, please contact your local sales office.
●Precautions for safe use
When the VNC Server function is used to perform remote control of control equipment, the field operator may not notice the remote control, possibly leading to an accident. In addition, a communication delay or interruption may occur depending on the network environment, and remote control of control equipment cannot be performed normally in some cases. Before using the above functions to perform remote control, fully grasp the circumstances of the field site and ensure safety.
Recommended industries
Supported GOT types
- *GT2107-W only. For the details, refer to the function descriptions above.