fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Soluciones remotas basadas en la red GOT

Share the information of the shop floor with pictures and text
Pocket GOT mobile app: Working memo function
(Interaction function with
the iQ Monozukuri Process Remote Monitoring)
iQ Monozukuri Process Remote Monitoring + Pocket GOT

Having problems?

Having problems?

How can I share the information of errors and daily inspection results easily?

GOT will solve your problems!

GOT will solve your problems!

Use a mobile terminal to take pictures of the shop floor and create a working memo with text. The information such as the daily check results and error handling results can be computerized, automatically collected, and collectively managed.

Function features

By installing the Pocket GOT mobile app on a mobile terminal, working memos can be created to share the information such as the daily check results of on-site equipment and the status report at the error occurrence.
The working memos can save text, pictures taken, and images saved in the mobile terminal.
The created working memos can be sent and saved to the connected GOT. iQ Monozukuri Process Remote Monitoring collects the working memos saved in the GOT, allowing you to check them collectively on a personal computer and to create reports for each date, time, and place.

  • *Supported by GT2107-WTBD, GT2107-WTSD, GT2104-RTBD, and GT2103-PMBD among GT21 models.

Usage

Usage
Material relacionado
GOT2000 NEWS Vol.17

< Contents >
Bring shop floor monitoring to various locations
GT SoftGOT2000 now supports the GOT Mobile function
Easy remote monitoring just with a personal computer at the shop floor
Visualize the entire factory
・SGT2K-WEBSKEY-1
・SGT2K-WEBSKEY-5
L(NA)08808ENG-A

Created : 
2021-09
Size : 
3.9MB(PDF)

Specification details and restrictions

●OS supported by Pocket GOT

Android

●Precautions for the Pocket GOT mobile app

Please refer to Mobile App Pocket GOT Operating Manual (SH-082512ENG-D).

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21* GS21 SoftGOT
  • *Excluding some models. For the details, refer to the function descriptions above.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software