-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Soluciones remotas basadas en la red GOT
Notify the user alarm to a mobile terminal
Pocket GOT mobile app: User alarm reception function
(Interaction function with the GOT Mobile function) 
Having problems?
How can I check the problem occurred in the shop floor quickly?
GOT will solve your problems!
With the user alarm reception function of Pocket GOT, a mobile terminal can receive the alarm notification when a user alarm occurred in the shop floor.
- *1The wireless LAN communication unit cannot be used with GT2505, GT25 handy, or a personal computer where GT SoftGOT2000 is installed. An access point is required separately.
Function features
By installing the Pocket GOT mobile app on a mobile terminal, the app collects the status of user alarms occurring in the monitored GOT and notifies you with vibration, sound, or banner when a new alarm is detected.
On the user alarm reception screen of Pocket GOT, you can check a list of the latest five alarms that are currently occurring. Pocket GOT can register up to 20 GOTs.
The status of the GOT where the user alarm has occurred can be checked on the mobile terminal by starting the GOT Mobile function from the user alarm reception screen.
Usage
Material relacionado | |||
---|---|---|---|
GOT2000 NEWS Vol.17 < Contents > Bring shop floor monitoring to various locations GT SoftGOT2000 now supports the GOT Mobile function Easy remote monitoring just with a personal computer at the shop floor Visualize the entire factory ・SGT2K-WEBSKEY-1 ・SGT2K-WEBSKEY-5 |
Created :
Size :
|
Specification details and restrictions
●OS supported by Pocket GOT
Android
●Precautions for the Pocket GOT mobile app
Please refer to Mobile App Pocket GOT Operating Manual (SH-082512ENG-D).
●Precautions when using the wireless LAN communication unit with Pocket GOT
When using the wireless LAN communication unit on GOT, up to 5 mobile terminals can receive alarms from a single GOT simultaneously. To enable 20 mobile terminals to receive alarms from a single GOT, it is required to use a wireless LAN router.
●Precautions when using the Pocket GOT mobile app with the GOT Mobile function (setting GT SoftGOT2000 as a server)
Up to 20 information devices can be used.
For the details, please refer to here.