fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Soluciones remotas basadas en la red GOT

Monitor your shop floor from a remote location
GOT Mobile function (setting GT27/GT25 as a server)
GOT móvil

Having problems?

Having problems?

Can I check the equipment status from a remote location?

GOT will solve your problems!

GGOT will solve your problems!

Check the equipment status using a web browser on tablets from a remote location. Up to five information devices can simultaneously access a single GOT so that you can view and operate a different screen on each device.

  • *Up to five clients can connect to one GOT at the same time.
  • *A web browser (Google Chrome, SafariⓇ;, or Microsoft EdgeⓇ;) is required on information devices.

Function features

Via GOT at the shop floor, connected devices can be monitored from computers and tablets in a remote location.

  • *A separate license (GT25-WEBSKEY-□) is required.

Safe with security and exclusive control

Exclusive control of authorization prevents accidents that might be caused by simultaneous operations in the same network. (GOT network interaction*1) Set passwords to control monitoring and operation.

Simultaneous monitoring from five information devices
  • *1The wireless LAN communication unit cannot be used with GT2505 or GT25 handy.
    An access point is required separately.
  • *2For the countries where the unit can be used and other details, please refer to the "Product list".

Easily change screen sizes

Use GT Works3 and easily create screens of different sizes depending on the device to use.

  • *Maximum 3000 × 3000 dots
Flexibly design screens depending on the device

Easy operation of mobile screens

When switching screens or changing the browser width on a mobile screen, the screen automatically fits the screen width. You can pinch out/in to zoom in/out the screen and display the area you want to check smoothly.

Easy operation of mobile screens

Contribution to safe operation

While touching a switch on a mobile screen, if the client loses communication with GOT, it is possible to forcibly turn off the touch switch. (Time to Force Mobile Momentary Switch)

Contribution to safe operation

Easier than ever with the ANDON function

The ANDON function enables a specific client to connect to the GOT without the operator name and password-based authentication. (The authentication screen does not appear.) Mobile screens are displayed just by powering on the display terminal so that this feature can be useful for ANDON display systems.

Easier than ever with the ANDON function

Setting different initial screens for each display terminal

Setting the initial screen to each client individually makes it possible to display the alarm information on a smartphone and the production monitor screen on the ANDON monitor, thus enabling most appropriate screen to be displayed for each user.

Setting different initial screens for each display terminal
Material relacionado
GOT2000 Series GOT Mobile Function Application Examples

< Contents >
New proposals to expand possibilities within factory systems
L(NA)08464ENG-A

Created : 
 
2018-11
Size : 
 
17.2MB(PDF)
GOT Smart Web-based Remote Solutions - GOT Mobile Function -

< Contents >
Controle su sitio web en cualquier momento, en cualquier lugar. Check the equipment status using a web browser.
L(NA)08399ENG-B

Created : 
 
2016-07
Size : 
 
1.9MB(PDF)
GOT Smart Web-based Remote Solutions - GOT Mobile Function -

< Contents >
Controle su sitio web en cualquier momento, en cualquier lugar. Check the equipment status using a web browser.
  • * The system configuration in this document is for the countries where the wireless LAN communication unit cannot be used. A wireless LAN access point is required separately.
L(NA)08416ENG-A

Created : 
 
2016-07
Size : 
 
1.8MB(PDF)

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Validated devices and environments of the GOT Mobile function

Comuníquese con su oficina de ventas local para obtener más información.

●Objects, figures, functions that can be used with the GOT Mobile function

There are some restrictions on the objects, figures, and functions that can be used on information devices such as tablets. For the details, please refer to the relevant product manual.

●Precautions for the GOT Mobile function

Please refer to the Technical Bulletin No. GOT-A-0231-A (PDF).

●Safety precautions

When the GOT Mobile function is used to perform remote control of control equipment, the field operator may not notice the remote control, possibly leading to an accident. In addition, a communication delay or interruption may occur depending on the network environment, and remote control of control equipment cannot be performed normally in some cases. Before using the GOT Mobile function to perform remote control, fully grasp the circumstances of the field site and ensure safety.

●Peripheral devices

For the VPN connection and the peripheral devices compatible with other Mitsubishi industrial devices, please contact your local sales office.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software