-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Soluciones remotas basadas en la red GOT
Easily monitor multiple devices from a remote office
iQ Monozukuri Process Remote Monitoring 
Having problems?
How can I effectively use the information separately stored in each device?
GOT will solve your problems!
Manufacturing process and productivity of the whole production can be improved by analyzing the data aggregated and visualized on GT SoftGOT2000. The operation status of the shop floor and the information such as operation logs and alarms can be collected from each equipment via an on-site GOT.
Function features
IoT technologies can be easily introduced to the shop floor, and the information of multiple equipment can be collected, visualized, and managed collectively. The template project for GT SoftGOT2000 makes it easy to startup systems.
In addition, a dedicated setting tool (Process Remote Monitoring setting tool) can be used to collectively manage (read/edit/write) the information of operators registered on on-site GOTs.
- *1Up to five GOTs can be managed for each license. To manage information of 50 GOTs, purchase the product including 10 licenses.
Material relacionado | |||
---|---|---|---|
Easily introduce IoT technologies to the shop floor Visualization of operation status improves manufacturing process and productivity < Contents > •Incorporating the package into existing equipment makes system implementation easy •Collectively manage information that used to be managed individually •Template screens to analyze the equipment status are included |
Created :
Size :
|
Recommended industries
Supported GOT types
- *Supported only by the models equipped with an Ethernet port.