-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Contenido
Soluciones remotas basadas en la red GOT
Check the shop floor image using a web browser
GOT Mobile function (placing a hyperlink on a mobile screen) 
Having problems?
Production line has stopped due to machine errors! Can I check the image of the shop floor?
GOT will solve your problems!
By using the GOT Mobile function, the shop floor can be checked with video. It is easy to check live camera images and recorded files in a network camera by using a web browser on a personal computer or a tablet.
- *Supported web browsers are Google Chrome, SafariⓇ;, and Microsoft EdgeⓇ;.
Function features
Start a web browser on a personal computer or a tablet using the GOT Mobile function, and check live camera images and video feeds saved in a network camera on the browser.
It is easy to access cameras without remembering their IP addresses by setting them on a mobile screen in advance.
- *To use mobile screens, the GOT Mobile function license (GT25-WEBSKEY-□ or SGT2K-WEBSKEY-□) is required separately.
Recommended industries
Automotive SEMICON, LCD Electronics F & B Pharma Plant
Supported GOT types
GT27 GT25 GT23 GT21 GS21 SoftGOT
Supported devices
PLC Servo Inverter Robot CNC