-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Soluciones remotas basadas en la red GOT
Implement the ANDON system easily
iQ Monozukuri ANDON 
Having problems?
Can I implement the ANDON system at low cost and visualize the shop floor?
GOT will solve your problems!
iQ Monozukuri ANDON is a simple ANDON* package that easily enables visualization of shop floor using GOT2000 and a general-purpose web browser. Information obtained from production equipment is displayed on the monitor for ANDON via GOT2000, allowing sharing of the shop floor information to enable visualization.
- *ANDON system visualizes information (production status, alarms) that is obtained from production equipment, sharing the information among site workers, a manager, and a maintenance personnel.
Function features
If you have equipment that can be connected to GOT2000, an ANDON system can be configured easily.
The dedicated setting tool (Contents Publisher) allows you to set/change the display of ANDON screens even without programming knowledge for configuring the ANDON system.
- *iQ Monozukuri ANDON package is required separately.
Monitoring multiple devices with DB (database) mode
The production information of multiple lines is collected in real-time in ANDON DB (database), and displayed on the ANDON monitor by transferring the data via GOT.
System configuration example*1
- *1The system configuration of the DB (database) mode differs from this example. For the details, please refer to FA Application Package iQ Monozukuri ANDON catalog.
- *2Used by transferring to a personal computer, GOT2000 or an SD memory card.
- *3The wireless LAN communication unit cannot be used with GT2505 or GT25 handy.
An access point is required separately. - *4For the countries where the unit can be used and other details, please refer to the "Product list".
Material relacionado | |||
---|---|---|---|
ANDON system achieves visualization of production sites Solving issues of process management and information distribution in the production site Improve productivity by sharing information between workers! < Contents > •Display ANDON easily •Visualize production from a remote location •Reduce the total system cost See details of iQ Monozukuri ANDON |
Created :
2022-08Size :
23.7MB(PDF)
|