-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
- Descripción general
- GOT Mobile function
- GOT Mobile function(GT SoftGOT2000)
- Pocket GOT mobile app: User alarm reception function
- GOT Mobile function(placing a hyperlink on a mobile screen)
- iQ Monozukuri Process Remote Monitoring
- Pocket GOT mobile app: Working memo function
- iQ Monozukuri ANDON
- VNC server function
- SoftGOT-GOT link function
- Función de operación de computadora personal remota (Ethernet)
Soluciones remotas basadas en la red GOT
Soluciones remotas basadas en la red GOT
Monitor your shop floor from a remote location
■Can I check the equipment status from a remote location?
■Can I check the situation without visiting the shop floor?
■Can I share the information created on a mobile terminal?
GOT offers various remote monitoring and operation functions that can be used for various applications depending on your needs.
The GOT remote solutions increase efficiency in various applications from startup, adjustment, to maintenance using mobile devices and personal computers. The GOT2000 improves visualization accessibility and reduces total cost of ownership.
Comparison of remote maintenance functions
Artículo | Monitor or operate GOT, GT SoftGOT2000, or connected devices from a personal computer or a mobile terminal | Monitor a personal computer from GOT | ||||||
---|---|---|---|---|---|---|---|---|
GOT Mobile function | iQ Monozukuri ANDON |
iQ Monozukuri Process Remote Monitoring |
VNC server function | Relación SoftGOT-GOT función |
Función de operación de computadora personal remota (Ethernet) | |||
GT27/GT25 (server) |
GT SoftGOT2000 (server) |
|||||||
Number of simultaneous connections from clients | ○ Máximo 5 |
○ Maximum 15*4 |
○ Máximo 5 |
- | × Simultaneous connection prohibited (1 to 1 only) |
○ Maximum 7*1 |
- | |
Monitor a different screen on each client | ○ | - | × Always monitor the same screen as on GOT |
△*2 | - | |||
Drawing performance | ○ | ○ | △ | ○ | - | |||
Viewing application | Web browser (Google Chrome, SafariⓇ;, Microsoft EdgeⓇ;) | GT SoftGOT2000 (license key required separately) |
VNC viewer (freeware*3) |
GT SoftGOT2000 (license key required separately) |
- | |||
Mobile application interaction (Android dedicated application, Pocket GOT) |
User alarm reception function | User alarm reception function | - | Working memo function | - | - | - | |
Required options | Licencia (register on GOT) |
Licencia (register on GT SoftGOT2000) |
Licencia (register on GOT) |
Licencia (register on PC), License key (attach to PC) |
Licencia (register on GOT) |
License key (attach to PC) |
Licencia (register on GOT) |
|
Authorization exclusive control | ○ | ○ | ○ | ○ | - | |||
Visualización en pantalla | Supported objects (touch switch, etc.) |
△ Some functions are different from GOT |
△ Some functions are different from GT SoftGOT2000 |
△ Some functions are different from GOT |
○ Same as GOT |
○ Same as GOT |
○ Same as GOT |
- |
Funciones de monitoreo (sequence program monitor, etc.) |
× No admitido |
× No admitido |
○ Same as GOT |
× No admitido |
- |
- *1When using the GOT network interaction function, multiple clients can be connected simultaneously. Note that restrictions exist depending on the connection type between GOT and the connected device.
- *2When a GOT internal device is used as the screen switching device, each client can display a different screen.
- *3For the VNC client software that can be used, please refer to the Technical Bulletin No. GOT-A-0069-F (PDF).
- *4When using the Pocket GOT mobile app with the GOT Mobile function, up to 20 information devices can be used.
Safety precautions
When the GOT Mobile function, the VNC Server function, the SoftGOT-GOT link function, the remote personal computer operation function (Ethernet), or iQ Monozukuri products is used to perform remote control of control equipment, the field operator may not notice the remote control, possibly leading to an accident. In addition, a communication delay or interruption may occur depending on the network environment, and remote control of control equipment cannot be performed normally in some cases. Before using these functions to perform remote control, fully grasp the circumstances of the field site and ensure safety.