fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Sophisticated Programmable Controller Interactive Features

Support debug of SFC programs
Sequence program monitor (SFC) function

Having problems?

Having problems?

How can I debug SFC programs without a personal computer?

GOT will solve your problems!

GOT will solve your problems!

GOT can monitor SFC programs of the PLC CPU and display the programs in the SFC diagram format (MELSAP3 or MELSAP-L format).

Function features

With the sequence program monitor (SFC), the GOT can monitor SFC programs of controllers, and changing device values of the programs is available.
The function can be used to solve problems and maintain programmable controller systems that use SFC programs.

Step list

GOT displays steps in the displayed block.

Step list

Active step list

GOT displays active steps in the displayed block.

Active step list

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Target models

QCPU (Q mode), LCPU

●Supported connection types*1

Ethernet connection*2, direct CPU connection (serial)*3, serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, CC-Link connection, bus connection, MELSECNET connection

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
  • *2When the CC-Link IE Field Network Ethernet adapter module is used, the sequence program monitor (SFC) function cannot be used.
  • *3When the Q12PRHCPU or Q25PRHCPU is used, the sequence program monitor (SFC) function cannot be used.

Recommended industries

Automotive Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software