fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Sophisticated Programmable Controller Interactive Features

Visually check logging data
Log viewer function

Having problems?

Having problems?

How can I check the logging data collected by programmable controllers without opening a cabinet?

GOT will solve your problems!

GOT will solve your problems!

GOT displays the logging data, which achieves quick troubleshooting without using a personal computer at the shop floor.

Function features

GOT displays the logging data collected by the data logging function of programmable controller CPUs or other modules.

Quick check of data by multiple cursors

Multiple cursors make it easier to visually check how the data has changed. You can search for the data by specifying the time and index No.

Logging data can be easily changed

FA transparent function enables you to view the logging data with GX LogViewer on a personal computer and to change logging settings with CPU Module Logging Configuration Tool.

Logging data can be easily changed

Logging data can be obtained without opening a cabinet

The logging data can be copied to a USB memory device attached to a USB interface on the front (or the backside) of the GOT. It reduces the need to remove a memory card from a CPU or high speed data logger module to retrieve the logging data.

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Target models

Programmable controller CPU (RCPU*1, QCPU*2, LCPU*3, FX5CPU*4), high speed data logger module (MELSEC iQ-R Series/Q Series), BOX data logger, CNC (C80, C70)

  • *1Supported by R01CPU, R02CPU, R04CPU, R08CPU, R16CPU, R32CPU, R120CPU, R04ENCPU, R08ENCPU, R16ENCPU, R32ENCPU, R120ENCPU, R08SFCPU, R16SFCPU, R32SFCPU, R120SFCPU only.
  • *2Supported by Q03UDVCPU, Q04UDVCPU, Q06UDVCPU, Q13UDVCPU, Q26UDVCPU only.
  • *3Supported by L02CPU, L02CPU-P, L06CPU, L06CPU-P, L26CPU, L26CPU-P, L26CPU-BT, L26CPU-PBT only.
  • *4Restrictions apply to the CPUs. For the details, please refer to the relevant product manual.

●Supported connection types*1

Ethernet connection*2

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
  • *2R01CPU, R02CPU, R04CPU, R08CPU, R16CPU, R32CPU, R120CPU, R08SFCPU, R16SFCPU, R32SFCPU, R120SFCPU, QCPU, and LCPU are supported via the built-in Ethernet port; R04ENCPU, R08ENCPU, R16ENCPU, R32ENCPU, and R120ENCPU are supported via the port CPU P1.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software