-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Sophisticated Programmable Controller Interactive Features
Network camera live image display and PTZ adjustment on GOT
Sample screens for live & PTZ cameras connected
via the MELSEC iQ-R camera recorder module
Having problems?
How can I check the image from a network camera without using a PC at the shop floor?
GOT will solve your problems!
GOT can be used to check a live image being captured by the network camera without using a personal computer at the shop floor. P (pan), T (tilt), and Z (zoom) settings can be adjusted on the GOT near the object while checking a live image from the network camera.
Function features
GOT2000 and GT SoftGOT2000 can be used to display the live image from a network camera via the MELSEC iQ-R camera recorder module and adjust the P (pan), T (tilt), and Z (zoom) settings of the network camera.
Sample screens are available for live image streaming and PTZ adjustment of network cameras that are connected via the MELSEC iQ-R camera recorder module.
System configuration supported by the sample screens
- *1Be sure to set a value other than 0, 255, or the one that is used for other equipment.
- *2For the supported network cameras, please refer to the Technical Bulletin "Applicable Network Cameras for Camera Recorder Module" (FA-A-0326-I).
Specification details and restrictions
●How to obtain sample screens
Sample screens are included in GT Works3 Ver.1.250L or later. Comuníquese con su oficina de ventas local para obtener más información.
Recommended industries
Supported GOT types
Material relacionado | |||
---|---|---|---|
GOT2000 NEWS Vol.13 < Contents > GOT2000 Drive Control (Servo) Interactive Solutions MELSERVO-J5 Series and MELSERVO-JET Series diagnosis functions on GOT make preventive and post maintenance more efficient Network camera live image display Pan, tilt, and zoom (PTZ) adjustment Use GOT to control network cameras via the MELSEC iQ-R camera recorder module Cameras at the shop floor are now easier to use than ever |
Created :
Size :
|