-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Interactive Features with Other Industrial Devices
Support screen design
Standard screen samples
Having problems?
Now we have HMIs but it's hard to design screens from scratch.
GOT will solve your problems!
Standard screens are grouped into 17 categories by purpose.
Frequently used screens are available as sample screens.
Parameter setting (3 patterns)
Displays set items and enables input of set values for various parameters
Manual operation (6 patterns)
Executes ON/OFF operations of signals (bit devices)
Alarm history (2 patterns)
Displays alarms in the history format and enables checking of the details and recovery methods of a selected alarm
Function samples
These are sample screens that you can feel GOT2000 recommended functions.
Receta
Provides samples to use the recipe function easily
Screen bookmark
Provides the list to bookmark screens. You can register frequently-used screens and switch between the screens in the list.
CC-Link network monitor
Displays the CC-Link network status (host station, other stations, errors, etc.)
Specification details and restrictions
●Other standard screen samples
I/O signal display, numerical data display, start-up condition display, operation ready signal display, interlock display, interlock setting, machine selection setting, alarm frequency display, alarm status display, current alarm display, home position return, cycle time display
●Other function samples
GOT Mobile function (Andon, remote controller), alarm function (level, sort), alarm function (hierarchy), device monitor function, Kana-Kanji conversion function, AnyWireASLINK network monitor function, how to comply with FDA 21 CFR Part 11, PDF search external control function, etc.
●How to obtain sample screens
Sample screens are included in GT Works3. Comuníquese con su oficina de ventas local para obtener más información.
●Supported language
English, Japanese, Chinese (Simplified)