fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Interactive Features with Other Industrial Devices

Support iQSS-compatible devices
iQSS utility function
Support maintenance work

Having problems?

Having problems?

How can I check the status of AnyWireASLINK without a personal computer?

GOT will solve your problems!

GOT will solve your problems!

Check the status of iQSS-compatible devices such as AnyWireASLINK and the parameter information on the GOT without a personal computer.

Function features

Just enable the iQSS utility function to automatically generate monitoring screens. There is no need to create monitoring screens for every sensor and thus you can reduce time for startup, operation, and maintenance of the sensor system.

Monitoring information screen

The status, sensing level, I/O status of the device being monitored can be checked in this screen.

Monitoring information screen

Parameter information screen

The list of parameters and the details of the device being monitored can be displayed. Parameters can be changed in this screen.

Parameter information screen
Material relacionado
iQ Sensor Solution

Connecting ! Visualizing ! For a more seamless sensor control !
L(NA)16029ENG-D
Created : 2019-03
Size : 17.9MB(PDF)

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list" .

●Target models

RCPU: AnyWireASLINK Ver.1.0 and AnyWireASLINK Ver.1.1*1*2 are supported
QCPU (Q mode), LCPU: AnyWireASLINK Ver.1.0 is supported

  • *1Devices whose first two digits of the manufacturing information are 03 or later are supported.
  • *2When using word data, use devices which support AnyWireASLINK Ver.1.1 for both master and slave modules.

●Supported connection types*1

Ethernet connection*2, direct CPU connection (serial)*3, serial communication connection, CC-Link IE Controller Network connection*5, CCLink IE Field Network connection*4, CC-Link connection, bus connection*5, MELSECNET connection*5, MELSECNET/10 connection*5*6

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
  • *2L02SCPU or L02SCPU-P cannot be used.
  • *3When connecting the GOT with the LCPU, use L6ADP-R2.
  • *4Cannot be used to connect a Q00JCPU, Q00CPU, Q01CPU, Q02CPU, Q02HCPU, Q06HCPU, Q12HCPU or Q25HCPU.
  • *5RCPU and LCPU are not supported.
  • *6Use a QCPU and network module (QJ71LP21, QJ71LP21-25, QJ71LP21S-25, QJ71LP21G, and QJ71BR11) with the function version B or later.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software