fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

GOT Drive Control (Inverter) Interactive Solutions

Support startup and adjustment of inverters
Operation command
MECANISMO GOT

Having problems?

Having problems?

We want to start up the system while confirming the inverter's operation!

GOT will solve your problems!

GOT will solve your problems!

The inverter operation commands can be issued from the GOT. Since the system operation can be confirmed while monitoring the inverter's output frequency and output current values, the startup work efficiency can be increased.

Specification details and restrictions

  • ●Target models

FR-A800(-E), FR-A800-GF, FR-A800-GN, FR-E800(-E), FR-F800(-E), FR-E700(-NE), FR-D700, FR-A800(-E)-CRN, FR-A800(-E)-R2R, FR-A800(-E)-AWH, FRA800(-E)-LC

  • ●Supported connection types*1

Direct connection with an inverter, connection via a programmable controller, connection via CC-Link IE Field Network master or local station module, connection via CC-Link IE TSN master/local module

  • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
  • ●How to obtain sample screens

Sample screens are included in GT Works3. Comuníquese con su oficina de ventas local para obtener más información.
The sample screens are supported by the following GT Works3 versions.
FR-E800(-E): Ver.1.235V or later, FR-F800(-E): Ver.1.205P or later, FR-A800(-E), FR-A800-GF, FR-E700(-NE), FR-D700: Ver.1.200J or later.

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT*
  • *Supported by GT SoftGOT2000 (Multiple channels) only.

Supported devices

PLC Servo Inverter Robot CNC

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software