fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued
  • GOT Drive Control (Inverter) Interactive Solutions

    Support maintenance of inverters
    Inverter life diagnosis
    MECANISMO GOT

    Having problems?

    Having problems?

    We want to know the inverter replacement timing!

    GOT will solve your problems!

    GOT will solve your problems!

    GOT can be used to monitor the operation status of the inverter's components (main circuit capacitor, control circuit capacitor, cooling fan, etc.) and confirm the replacement timing. Perform predictive maintenance by replacing parts before the inverter fails.

    Specification details and restrictions

    • ●Target models

    FR-A800(-E), FR-A800-GF, FR-A800-GN, FR-E800(-E), FR-F800(-E), FR-E700(-NE), FR-D700, FR-A800(-E)-CRN, FR-A800(-E)-R2R, FR-A800(-E)-AWH, FRA800(-E)-LC

    • ●Supported connection types*1

    Direct connection with an inverter, connection via a programmable controller, connection via CC-Link IE Field Network master or local station module, connection via CC-Link IE TSN master/local module

    • *1For details on the connectable models for each connection type, please refer to the "Connectable model list" in the GOT2000 Series/GOT SIMPLE Series catalog.
    • ●How to obtain sample screens

    Sample screens are included in GT Works3. Comuníquese con su oficina de ventas local para obtener más información.
    The sample screens are supported by the following GT Works3 versions.
    FR-E800(-E): Ver.1.235V or later, FR-F800(-E): Ver.1.205P or later, FR-A800(-E), FR-A800-GF, FR-E700(-NE), FR-D700: Ver.1.200J or later.

    Recommended industries

    Automotive SEMICON, LCD Electronics F & B Pharma Plant

    Supported GOT types

    GT27 GT25 GT23 GT21 GS21 SoftGOT*
    • *Supported by GT SoftGOT2000 (Multiple channels) only.

    Supported devices

    PLC Servo Inverter Robot CNC
  • Related Links

    banner_selection_tool_en
    Powered by Translations.com GlobalLink Web Software