fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Hardware Features

Implement the sound notification system easily
Función de salida de sonido

Having problems?

Having problems?

How can I check the equipment status from a remote location?

GOT will solve your problems!

GOT will solve your problems!

GOT can be used to output sound data. Outputting a notification sound can reliably convey the information to the operators who are working away from the GOT. It is also usable while screen saver is active.

Function features

The sound can be output* from the audio equipment such as a speaker that is connected to GOT. The sound can be played when the trigger action or time action conditions are satisfied or touch switches are touched.

  • *GT25 wide and GT25 rugged models have a built-in sound output interface so that the sound output unit (GT15-SOUT) is not required. The unit is required for other models.
  • *To output sound, it is required to create sound files.

Sound files can be created easily (Please see here.)

There are three types of sound files: messages, sound effects, and melodies. Messages can easily be created by using the speech synthesis function*. Sound effects and melodies are included in GT Works3 so that you can reduce time for system design.

  • *GT Works Text to Speech License (SW1DND-GTVO-M) is required separately.
Sound files can be created easily

Cancel or mute the sound while it is being played back

After checking the situation, you can stop or mute the sound while it is being played back so that you do not need to worry about annoying other operators.

Cancel or mute the sound while it is being played back

Specification details and restrictions

  • *For the necessary option devices, please refer to the "Function list".

●Unit installation

GT25 wide and GT25 rugged models have a built-in sound output interface so that the sound output unit (GT15-SOUT) is not required. The unit is required for other models.

●Sound file specifications

Sound file format: WAV format, sampling frequency: 8,000 kHz/16.000 kHz, channel number: 1 channel (monaural)

●Applicable plug

Ф3,5 stereo mini-plug (3-prong)

●Panel Mount HMI Speaker

For the details, please refer to the "Panel Mount HMI Speaker".

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25* GT23 GT21 GS21 SoftGOT
  • *Not supported by GT2505 and GT25 handy models.

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software