-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Hardware Features
A new sanitation management method
Antibacterial/Antiviral Protective Sheet
Having problems?
We need to improve sanitation conditions at the shop floor. Multiple operators touch the operation panel so it must be kept clean and safe.
GOT will solve your problems!
The antibacterial/antiviral protective sheet protects the GOT screen from scratches and dirt, while protecting the operation surface from bacteria and viruses. The clear protective sheet has excellent transparency and does not reduce the brightness of the GOT screen.
Specification details and restrictions
●Antibacterial/Antiviral Protective Sheet specifications
The general specifications of the antibacterial/antiviral protective sheet are the same as those of the GOT.
For the details of the antibacterial/antiviral protective sheet, please refer to the GOT2000 Series Antibacterial/Antiviral Protective Sheet for GT27/GT25 User's Manual (IB-0800666E-B).
Recommended industries
Supported GOT types
- *Excluding GT25 wide, GT25 open frame, GT25 rugged, and GT25 handy models.