-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Hardware Features
Wireless communication between GOT and PC
Unidad de comunicación LAN inalámbrica
Having problems?
How do I connect GOT and a personal computer without using a cable?
GOT will solve your problems!
The wireless LAN connection between GOT and a personal computer is supported.*1*2*3
Project data transfer, FA transparent function, GOT Mobile function, and other functions can be used.
- *1Installation of the wireless LAN communication unit (GT25-WLAN) is required on the GOT.
- *2Not supported by GT2505 and GT25 handy because the wireless LAN communication unit cannot be installed on these models.
- *3Access point mode is supported by GT Works3 Ver.1.144A or later. No access point is required separately for direct communication between GOT and mobile devices.
Specification details and restrictions
- *For the necessary option devices, please refer to the "Function list".
●Use in wireless LAN connection
Data transfer in the wireless LAN communication may not be as stable as that in the cable communication. A packet loss may occur depending on the surrounding environment and installation location. Make sure to check that it operates properly before using.
●Country applicable to wireless LAN communication unit
Please refer to the "Product list".
Recommended industries
Automotive SEMICON, LCD Electronics F & B
Supported GOT types
GT27 GT25* GT23 GT21 GS21 SoftGOT
- *Excluding some models. For the details, refer to the function descriptions above.