fa_logo

Human-Machine Interfaces(HMIs)-GOT

Serie GOT2000

img-mv-1-sm
  • Feature
  • Especificación
  • Normas
  • Discontinued

Hardware Features

Support various international standards
Compatible with environmental standards

Having problems?

Having problems?

I want to use an HMI which is designed to be safely used in hazardous locations.

GOT will solve your problems!

GOT will solve your problems!

GOT has been approved as the environmentally-resistant equipment, which means that the GOT can be used in various locations.

Function features

GOT is acceptable for use in hazardous locations classified by various safety standards (Class I, Division 2 [the United States, Canada], ATEX [the EU member states, the United Kingdom], KCs [Korea]).
Since GOT conforms to water, dust, and oil-proof IP67F standard, it is acceptable for use in areas where water or oil are present.

  • *GT25 rugged model conforms to IP66F.
Function features

Approval standards list (as of June 2023)

For the details on the latest compliance to standards, please refer to the "Standards and certifications Products".

◯: Supported ×: No admitido

Approval standards Standard model
(panel color: black)
White model
(panel color: white)
GT25
open frame model
Modelo de pantalla ancha GT25
Modelo reforzado GT25
Modelo de pantalla ancha GT21
GT27/GT25
GT23/GT21/GS21
GT27□□-□TWA
GT25□□-□TWA
GT27□□-□TWD
GT25□□-□TWD
GT25□□F-□TNA
GT25□□F-□TND
GT2512-WXT□D
GT2510-WXT□D
GT2507-WT□D
GT2507T-WTBD
GT2107-WT□D
Marca Descripción general Country/Region
CE EMC Directive harmonized standards,
Low Voltage Directive harmonized standards,
RoHS Directive harmonized standards
EU member states
Ex ATEX Directive harmonized standards*1 EU member states × × × ×
UKCA EMC Directive harmonized standards,
Low Voltage Directive harmonized standards,
RoHS Directive harmonized standards
Reino Unido
ATEX Directive harmonized standards*1 × × × ×
UL Safety standards Estados Unidos
Class I, Division 2 × × ×
cUL Safety standards Canadá
Class I, Division 2 × × ×
KC EMC standards Corea
KCs Safety standards*1 Corea × × × ×
  • *1To comply with ATEX directive and KCs regulation, there are some restrictions. Please refer to the specification details and restrictions below.

Specification details and restrictions

●Class I, Division 2

This classification means that the equipment has been approved for use in Class I, Division 2 hazardous locations.

●ATEX directive and KCs regulation

GOT is acceptable for use in hazardous locations classified by these safety standards. To comply with the ATEX directive and KCs regulation, protective sheet and special fitting in the "Options" are required separately. (Only protective sheet is required for GT2508-VTWD.) Communication units and option units cannot be used. When using these units, GOT does not comply with the standards.
For the details, please refer to the Technical Bulletin "GOT2000 Series in Compliance with the ATEX Directive and KCs Certification Requirements" (No.GOT-A-0101-B) (PDF).

●IP67F

To conform to IP67F, close the USB environmental protection cover by pushing in the [PUSH] mark or the USB mark firmly to lock the cover*1. Note that the structure does not guarantee protection in all users' environments. GOT no puede usarse en un entorno donde esté expuesto a salpicaduras de aceite o productos químicos durante un periodo prolongado, o donde pueda humedecerse con neblina de aceite.

  • *1Open frame models conform to IP67F with the environmental protection sheet attached.

Related Links

banner_selection_tool_en
Powered by Translations.com GlobalLink Web Software