-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Human-Machine Interfaces(HMIs)-GOT
Serie GOT2000
- Feature
- Especificación
- Normas
- Discontinued
- Feature
- Línea
- GOT Solutions
- Drive Control Interactive Solutions
- Lista de funciones
- Applicable Devices
- Concept Movie
- ÍNDICE
- Soluciones remotas basadas en la red GOT
- Video Interactive Solutions
- GOT Drive Control (Servo) Interactive Solutions
- GOT Drive Control (Inverter) Interactive Solutions
- GOT Drive Control (Robot) Interactive Solutions
- Sophisticated Programmable Controller Interactive Features
- Maintenance, Troubleshooting and Diagnostics Features
- Hardware Features
- Security and Additional System Features
- Data Handling Features
- Interactive Features with Other Industrial Devices
- Search by Function Name
Data Handling Features
Easy interaction with database
MES interface function
Having problems?
How can I analyze the shop floor information and increase production efficiency? Does it take time to construct the system?
GOT will solve your problems!
GOT communicates with the MES database server without a personal computer and programs and sends the data such as production instruction requests and production results.
Storing the resource data such as alarm history and logging data to a database enhances traceability.
Function features
The GOT uses SQL statements*1 to transmit data from the connected industrial devices to a database server.*2
- *1Communication actions can be selected from SELECT, Multi-SELECT, UPDATE, INSERT, or DELETE.
- *2A separate license (GT25-MESIFKEY) is required.
Easy communication without programming
Communication with databases is configured in GT Works3 without any programming.
Transferring data of various devices collectively
GOT transmits data collectively to an MES database server by collecting data from various devices of different types and manufacturers. Collecting data in the GOT makes it easy to transmit data to the database.
Unicode® support for tag data type
Unicode® character strings can be used as the data type of collected data (device data). Multiple languages including Chinese are supported and there is no need to worry about character codes.
Resource data send function
The resource data collected in the GOT buffering area or an SD memory card can be sent to a database. The alarm information of GOT can be stored and managed in the database.

<MES (Manufacturing Execution System)>
The manufacturing execution system (MES) is a system that controls and manages production processes at a shop floor in order to optimize quality, productivity, delivery date, and cost.
Specification details and restrictions
- *For the necessary option devices, please refer to the "Function list".
●Function list
- DB interface function
(resource data send function / tag function / trigger buffering function / trigger monitoring function / SQL text transmission function / arithmetic processing function / program execution function / DB buffering function) - Diagnosis function
- DB server function (ODBC connection function / connection setting function / log output function)
●Usable databases
Please refer to the GOT2000 Series MES Interface Function Manual For GT Works3 Version1 .