-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inversores FREQROL
Recommended products
- FR-A800-GN Inverter and FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
- FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
- Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
- High functionality and high performance inverter FR-A870-B
- Options for the FR-A842 Serving as a High Power Factor Converter
Release of the FR-A800-GN Inverter and the FR-A8NCG Plug-in Option for CC-Link IE TSN Communication Function
An inverter with a CC-Link IE TSN communication function has been added to the FR-A800 series. The plug-in option FR-A8NCG for use with FR-A800 and FR-F800 series standard inverters is also available.
Release of FR-A800-E-R2R Inverters (Ethernet Communication Model of the roll to roll dedicated inverters)
Ethernet communication model added to FR-A800-R2R inverters.
Release of the Ethernet Communication Model of Liquid Cooled Type Inverter FR-A800-E-LC
Ethernet communication model added to FR-A800-LC inverters.
New Model Added to the FR-A800 Series with High Functionality and High Performance
The built-in brake transistor model has been added to the FR-A870 lineup.
Addition of options for the FR-A842 Serving as a High Power Factor Converter
The plug-in option FR-A8AVP and the stand-alone options FR-A8VPB-H, FR-A8BL1, FR-A8BL2, FR-A8BC, and FR-A8MC are now available as new additions to the FR-A800 series inverter option lineup.The addition of options allows for capacities of 315K to 500K.