-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inversores FREQROL
Línea
Select by Application
Capacity table
*1 : ND rated capacity for the FR-A800/E800 series, and LD rated capacity for the FR-F800 series.
*2 : Separated converter type. Always install the converter unit (FR-CC2(-P)). (Not required when a high power factor converter (FR-HC2) is used.)
*3 : Parallel operation function compatible inverter can drive a motor whose capacity is 80% of the total capacity of the inverters connected in parallel (maximum three units).
*4 : IP55 compatible model.
*5 : Capacity is indicated in watt (W) in the model name when the inverter capacity is less than 3,7 kW.
*6 : The first □ indicates the inverter capacity, and the second □ represents the rated current. This capacity table is listed based on the inverter capacity.
*7 : Filterpack (FR-BFP2) is enclosed for the inverter with Filterpack. ("F" is marked at the end of its model names on the packaging box.)
*8 : The output to motors of the single-phase 200 V and single-phase 100 V input models is three-phase 200 V.
Main series
Serie FR-A800
High-functionality, high-performance inverter
- Realize even higher responsiveness during real sensor-less vector control or vector control, and achieve faster operating frequencies.
- The latest automatic tuning function supports various induction motors and also sensor-less PM motors.
- The standard model is compatible with EU Safety Standards STO (PLe, SIL3). Add options to support higher level safety standards.
- Control and monitor inverters via CC-Link/CC-Link IE Field Network/CC-Link IE TSN.
Inverter capacity | FR-A820(-E)(-GF)(-GN)(200 V class): 0,4 kW to 90 kW FR-A840(-E)(-GF)(-GN)(400 V class): 0,4 kW to 280 kW FR-A842(-E)(-GF)(-GN)(400 V class): 315 kW to 500 kW FR-A842-P(400 V class): 400 kW to 500 kW * FR-A846(-E)(400 V class): 0,4 kW to 132 kW FR-A840M(-E)(400 V class): 160 kW、200 kW |
---|---|
Método de control | High-carrier frequency PWM control (Select from V/F, advanced magnetic flux vector, real sensorless vector or PM sensorless vector control), vector control (when using options) |
Rango de frecuencia de salida | 0,2 to 590Hz (upper limit is 400Hz when using advanced magnetic flux vector control, real sensorless vector control, vector control or PM sensorless vector control) |
Regenerative braking torque (Maximum allowable duty) |
200V class: 0.4K to 1.5K (150% at 3%ED) 2.2K/3.7K (100% at 3%ED) 5.5K/7.5K (100% at 2%ED) 11K to 55K (20% continuous) 75K or more (10% continuous), 400V class: 0.4K to 7.5K (100% at 2%ED) 11K to 55K (20% continuous) 75K or more (10% continuous) |
Torque inicial | 200% 0.3Hz (3.7K or less), 150% 0.3Hz (5.5K or more) (when using real sensorless vector, vector control) |
*Motors up to 1350 kW (LD rating) can be driven by the inverters with parallel operation function (FR-A842-P) and the converter units (FR-CC2-P).
Serie FR-A800 Plus
Dedicated inverter for specialized fields
- The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
- Specialized ladder logic program allows an easy system construction.
- Achieved the faster response and running frequency of Real sensorless vector control and vector control.
- The newly developed auto tuning function enables operation of induction motors and sensorless operation of PM motors.
Inverter capacity | FR-A820-CRN(200 V class): 0,4 kW to 90 kW FR-A840-CRN(400 V class): 0,4 kW to 280 kW FR-A842-CRN(200 V class): 315 kW to 500 kW FR-A820-R2R(200 V class): 0,4 kW to 90 kW FR-A840-R2R(400 V class): 0,4 kW to 280 kW FR-A842-R2R(200 V class): 315 kW to 500 kW FR-A840-LC(400 V class): 110K to 280K FR-A820-AWH(200 V class): 0,4 kW to 90 kW FR-A840-AWH(400 V class): 0,4 kW to 90 kW |
---|---|
Método de control | High carrier frequency PWM control (selectable among V/F control, Advanced magnetic flux vector control, Real sensorless vector control, PM sensorless vector control), vector control (when the option is used) |
Rango de frecuencia de salida | 0,2 to 590 Hz (400 Hz or less under Advanced magnetic flux vector control, Real sensorless vector control, vector control, and PM sensorless vector control.) |
Regenerative braking torque | 200 V class: 0.4K to 1.5K (150%, 3% ED), 2.2K/3.7K (100%, 3% ED), 5.5K/7.5K (100%, 2% ED), 11K to 55K (20% continuous), 75K or higher (10% continuous) 400 V class: 0.4K to 7.5K (100%, 2% ED), 11K to 55K (20% continuous), 75K or higher (10% continuous) |
Torque inicial | 200% 0.3Hz (3.7K or lower), 150% 0.3Hz (5.5K or higher) (under Real sensorless vector control or vector control) |
Serie FR-F800
Energy saving inverter for fans and pumps
- The Advanced optimum excitation control provides a large starting torque and enables an energy saving operation during constant-speed operation.
- The inverter facilitates energy saving drive by storing the motor constants of the high-performance energy-saving motor and the premium high-efficiency IPM motor.
- Enhanced PID control expands the scope of applications as an ideal function for fans and pumps.
- CC-Link/CC-Link IE Field Network/CC-Link IE TSN allows the inverter to be operated or monitored from a controller via network.
Inverter capacity | FR-F820(-E)(200 V class): 0,75 kW to 110 kW FR-F840(-E)(400 V class): 0,75 kW to 315 kW FR-F842(-E)(400 V class): 355 kW to 560 kW FR-F846(-E)(400 V class): 0,75 kW to 160 kW |
---|---|
Método de control | High carrier frequency PWM control (selectable between V/F control and Advanced magnetic flux vector control), and PM motor control |
Rango de frecuencia de salida | 0,2 to 590 Hz (400 Hz or less under Advanced magnetic flux vector control and PM motor control.) |
Torque inicial | 120% 0,5 Hz (Advanced magnetic flux vector control), 50% (PM motor control) |
SERIE FR-E800
World's smallest class inverter with high functionality
- Real-time connection with the host IT system enables centralized or remote monitoring of operation, which further streamlines the production.
- AI technology and smartphone connectivity support initial startup or troubleshooting. Extensive maintenance functions will contribute to improvement in maintainability.
- Functional safety functions and wireless inverter connection enable stable and safe operation of the system.
- Various control methods are supported to expand applications in many systems.
Inverter capacity | FR-E820(Three-phase 200 V class): 0,1 kW to 22 kW FR-E840(Three-phase 400 V class): 0,4 kW to 22 kW FR-E860(Three-phase 575 V class): 0,75 kW to 7,5 kW FR-E820S(Single-phase 200 V class): 0,1 kW to 2,2 kW FR-E810W(Single-phase 100 V class): 0,1 kW to 0,75 kW |
---|---|
Método de control | SoftPWM control, high carrier frequency PWM control (selectable among V/F control, Advanced magnetic flux vector control, Real sensorless vector control, Optimum excitation control, vector control, and PM sensorless vector control) |
Rango de frecuencia de salida | 0,2 to 590 Hz (Up to 400 Hz with Advanced magnetic flux vector control, Real sensorless vector control, vector control or PM sensorless vector control) |
Torque inicial | 200% 0,3 Hz (3.7K or lower), 150% 0,3 Hz (5.5K or higher) with Real sensorless vector control |
Serie FR-D700
Easy and compact inverter
- The General-purpose magnetic flux vector control and the auto tuning function enable reliable operation in applications that require a large starting torque.
- Setting can be made easily from a personal computer with FR Configurator.
- Spring clamp terminals provide high reliability and easy wiring.
- The inverter with the safety stop function can comply with the safety standards without incurring much expenses.
Inverter capacity | FR-D720(Three-phase 200 V class): 0,1 kW to 15 kW FR-D740(Three-phase 400 V class): 0,4 kW to 15 kW FR-D720S(Single-phase 200 V class): 0,1 kW to 2,2 kW FR-D710W(Single-phase 100 V class): 0,1 kW to 0,75 kW |
---|---|
Método de control | Soft-PWM control, high carrier frequency PWM control (selectable among V/F control, General-purpose magnetic flux vector control, Optimum excitation control) |
Rango de frecuencia de salida | De 0,2 a 400 Hz |
Regenerative braking torque | 0.1K/0.2K: 150%, 0.4K/0.75K: 100%, 1.5K: 50%, 2.2K or higher: 20% |
Torque inicial | 150% 1Hz, 200% 3Hz (3.7K or lower) when General-purpose magnetic flux vector control and slip compensation are set |
Especificaciones de comunicación | RS-485 is supported as standard (Mitsubishi inverter protocol, MODBUS®RTU) |
Other series
Serie FR-A701
Inverter with built-in power regeneration function.
The number of wires in the main circuit has been reduced to approx. 40% and the installation area has been reduced to approx. 60% (for 7.5K) compared to the conventional configuration with stand-alone common converters.
FR-HC2 series
Substantially suppresses power harmonics to achieve the equivalent capacity conversion factor K5 = 0 in the "Japanese specific consumer higher harmonics suppression guidelines".
FR-BU2 series
Improves the braking capacity of the motor by consuming the regenerative power from the motor as heat.
Serie FR-XC
Choose the suitable function for your needs by using the FR-XC converter with the FR-XCB or FR-XCL reactor.