-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Inverters-FREQROL-D700 Series
Model Configuration
- Feature
- Especificación
- Normas
- Discontinued
Línea
The lineup of three phase 200V/400V class goes to 15K.
- For a use in harsh environment, special unit with board coating is also available. Please contact our sales representative.
- For the FR-D700 series, North American (NA), EU (EC), and Chinese (CHT) specifications also are supported.
*1This catalog explains based on the Japanese specifications.
Consult our sales office for specifications of each country.
Fuente de alimentación | Inverter Model | 0,1 | 0,2 | 0,4 | 0,75 | 1,5 | 2,2 | 3,7 | 5,5 | 7,5 | 11 | 15 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Three phase 200V | FR-D720-□K | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Three phase 400V | FR-D740-□K | ― | ― | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Single phase 200V*2 | FR-D720S-□K | ● | ● | ● | ● | ● | ● | ― | ― | ― | ― | ― |
Single phase 100V*2 | FR-D710W-□K | ● | ● | ● | ● | ― | ― | ― | ― | ― | ― | ― |
● : Available models ― : No disponible
*2Output of the single-phase 200V and single-phase 100V input models is three-phase 200V.