-
Consultas
-
Seleccione
& Quote -
Compartir
-
Socios
Productos
Programmable Controllers Network-related products
La red MELSEC lanza una revolución industrial en redes.
MELSEC responde a las nuevas exigencias de la red industrial y optimiza todo el sistema al brindar los servicios necesarios en las plantas de producción como control de alta velocidad, control de datos de gran volumen, cableado flexible, puesta en funcionamiento y mantenimiento simples.
Lista de productos
Red integrada abierta basada en Ethernet que permite una comunicación sin dificultades entre el sistema de TI y el taller.
This Ethernet based controller-to-controller network enables high-speed communication and high-volume transmission, with seamless communication not interrupted by layers.
CC-Link IE incorporates high-speed I/O control, generic distributed control, synchronous motion control, and safety control enabling safety communications across multiple safety devices, all on the same network.
This Ethernet based open field network can flexibly configure the system corresponds to the installation environment using highly flexible twisted-pair cable.
CC-Link IE Field Network Basic permite una integración de red más fácil, ya que su pila de comunicaciones cíclicas está basada en software, sin requerir un ASIC exclusivo, lo que ayuda a reducir los costos de implementación para los socios de dispositivos.
Transparent communications are achieved by utilizing SLMP that enables seamless connectivity within all levels of manufacturing
World standard, first in Japan and in Asia. This serial-based high-speed field network is capable of control and information handling.
This safety field network constructs a safety system utilizing CC-Link high-speed communication to protect production sites from dangers.
Internal and external wire reduction network featuring openeness of CC-Link to eliminate on site problems such as overly complex wiring work or wiring errors.
Ethernet is the highest level (management level) network which connects the upper system and production sites.
AnyWire is a sensor level distributed control network that is designed to reduce installation costs by utilizing general-purpose wiring and robot cables.
SSCNET is high-speed and high-performance servo system controller network utilizing optical fiber cable, which is extendable for a long distance.
Interface module supporting MODBUS® and MODBUS® /TCP communication.
Serial communication module allowing PLC data collection by connecting with devices supporting RS-232/422/485.
Módulo de interfaz conectable a la red FL-net.
Módulo de interfaz para la red AS-i.