-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controladores programables MELSEC
Feature -Selection Guide-
MELSEC Selection Guide
Controller lineup
Serie | Modular type | Modular type | Baseless type |
---|---|---|---|
MELSEC iQ-R |
MELSEC-Q |
MELSEC-L |
|
PAC (Programmable automation controller) | CPU del controlador programable | CPU del controlador programable | |
Línea | • Programmable controller CPU • CC-Link IE embedded CPU • Safety CPU • Process CPU*1 • SIL2 Process CPU • C Controller • MELSECWinCPU • Motion CPU • Robot CPU • CNC CPU |
• Programmable controller CPU (Universal model) • Process CPU (Universal model) • C Controller • Motion CPU • Robot controller • CNC CPU |
• Programmable controller CPU Tipo sink Tipo fuente |
Método de control | Funcionamiento cíclico del programa almacenado | Funcionamiento cíclico del programa almacenado | Funcionamiento cíclico del programa almacenado |
Modo de control de E/S | Modo de actualización | Modo de actualización | Modo de actualización |
Lenguaje de programación | • Ladder diagram • Structured text (ST) • Sequential function chart (SFC)*2 • Function block diagram (FBD/LD) • Function block (FB) • C/C++*3 |
• Ladder diagram • Structured text (ST) • Instruction list • MELSAP3 (SFC), MELSAP-L • Function block diagram (FBD) • Function block (FB) • C/C++*3 |
• Ladder diagram • Structured text (ST) • Instruction list • MELSAP3 (SFC), MELSAP-L • Function block (FB) |
Ingeniería ambiental | MELSOFT GX Works3 MELSOFT MT Works2 CW Workbench |
MELSOFT GX Works2 MELSOFT PX Developer MELSOFT MT Works2 CW Workbench |
MELSOFT GX Works2 |
Program size (K step) | 1200 | 1000 | 260 |
Number of I/O points (X/Y) (point) | 4096 | 4096 | 4096 |
Device/label memory/ standard RAM (K byte) | 3380 | 1792 | 768 |
Data memory/standard ROM (byte) | 40M | 16M | 2 M |
Velocidad de procesamiento | |||
LD instruction (ns) | 0,98 | 1,9 | 9,5 |
MOV instruction (ns) | 1,96 | 3,9 | 19 |
Floating point addition (µs) | 0,01 | 0,014 | 0,057 |
Interfaz de memoria | |||
Casete SRAM extendido | ● | ● *4 | ― |
Tarjeta de memoria SD | ● | ● *4 | ● *5 |
SRAM card, FLASH card, ATA card | ― | ● *6 | ― |
Interfaz externa | |||
USB | ● | ● | ● |
Ethernet (1000BASE-T*7/ 100BASE-TX/ 10BASE-T) |
● | ● *8 | ● *5 |
RS-232 | ● *9 | ● *10 | ● *11 |
RS-422/485 | ― | ― | ― |
Unidad de pantalla | ― | ― | ● |
CC-Link IE connection port | |||
Ethernet (1000BASE-T/ 100BASE-TX/ 10BASE-T) |
● *12 | ― | ― |
Network connectivity (adapter/module) | |||
Ethernet (1000BASE-T*13/ 100BASE-TX/ 10BASE-T) |
● | ● | ● |
CC-Link IE TSN | ● | ― | ― |
Control IE CC-Link | ● | ● | ― |
Campo CC-Link IE | ● | ● *14 | ● |
CC-Link | ● | ● | ● |
SSCNET…¢/H | ● | ● | ● |
AnyWire | ● | ● | ● |
BACnet® | ● | ● | ● |
MODBUS®/TCP | ● | ● | ● |
MODBUS® | ● | ● | ● |
Especificaciones generales | |||
Temperatura ambiente de funcionamiento | 0...55℃ (60℃ *15) | 0...55℃ | 0...55℃ |
Key features/functions | • Line manufacturing • Distributed control • Small-scale I/O control • Large-scale I/O control • Security • Inter-modular sync • Built-in database • Integrated network • Multiple CPU • Process control • High-reliability control • C programming • Datalogging • IT gateway • Advanced motion • Safety • Real-time monitor |
• Line manufacturing • Distributed control • Large-scale I/O control • Integrated network • Multiple CPU • Process control • C programming • Data logging • IT gateway • Advanced motion |
• Machine control • Distributed control • Small-scale I/O control • Large-scale I/O control • Space/cost saving • Integrated network • Extensive built-in functions • Data logging • Motion control • Real-time monitor |
Serie | Compact type | Compact type | |||
---|---|---|---|---|---|
MELSEC iQ-F |
MELSEC-F |
||||
CPU del controlador programable | CPU del controlador programable | ||||
FX5UJ | FX5U/FX5UC | FX3S | FX3G/FX3GC | FX3U/FX3UC | |
Línea | • FX5UJ (screw terminal block type) | • FX5U (screw terminal block type) • FX5UC (connector type) • FX5UC (spring clamp terminal block type) |
• FX3S | • FX3G • FX3GC |
• FX3U • FX3UC |
Método de control | Stored program cyclic operatio | Stored program cyclic operatio | |||
Modo de control de E/S | Modo de actualización | Modo de actualización | |||
Lenguaje de programación | • Ladder diagram • Structured text (ST) • Function block diagram (FBD/LD) • Function block (FB) |
• Ladder diagram • Structured text (ST) • Function block diagram (FBD/LD) • Function block (FB) • Sequential function chart (SFC) |
• Ladder diagram • Structured text (ST) • Function block diagram (FBD/LD) • Function block (FB) • Sequential function chart (SFC) |
||
Ingeniería ambiental | MELSOFT GX Works3 | MELSOFT GX Works2 | |||
Tamaño del programa (K step) |
48 | 64/128 | 4 | 32 | 64 |
Number of I/O points [X/Y] (point) | 256 | 384 | 30 | 128 | 256 |
Device/label memory/ standard RAM (K byte) | 120 | 150 | ― | ― | ― |
Data memory/ standard ROM (byte) | 5 M | 5 M | ― | ― | ― |
Velocidad de procesamiento | |||||
LD instruction (ns) | 34 | 34*16 | 210 | 210 | 65 |
MOV instruction (ns) | 34 | 34*16 | 520 | 520 | 640 |
Floating point addition (µs) | 3,967 | 3,692 | 11,96 | 11,96 | 14,2 |
Interfaz de memoria | |||||
Casete SRAM extendido | ― | ― | ● | ● *17 | ● |
Tarjeta de memoria SD | ● | ● | ― | ― | ― |
SRAM card, FLASH card, Tarjeta ATA |
― | ― | ― | ― | ― |
Interfaz externa | |||||
USB | ● | ― | ● | ● | ― |
Ethernet (1000BASE-T*7/ 100BASE-TX/ 10BASE-T) |
● | ● | ― | ― | ― |
RS-232 | ― | ― | ― | ― | ― |
RS-422/485 | ― | ● | ● | ● | ● |
Unidad de pantalla | ― | ― | ● | ● *17 | ● |
CC-Link IE connection port | |||||
Ethernet (1000BASE-T/ 100BASE-TX/ 10BASE-T) |
― | ― | ― | ― | ― |
Network connectivity (adapter/module) | |||||
Ethernet (1000BASE-T*13/ 100BASE-TX/ 10BASE-T) |
● | ● | ● | ● | ● |
CC-Link IE TSN | ● | ● | ― | ― | ― |
Control IE CC-Link | ― | ― | ― | ― | ― |
Campo CC-Link IE | ● | ● | ― | ― | ― |
CC-Link | ● | ● | ― | ● | ● |
SSCNET…¢/H | ● | ● | ― | ― | ● *18 |
AnyWire | ● | ● | ― | ● | ● |
BACnet® | ● | ● | ― | ― | ― |
MODBUS®/TCP | ● | ● | ― | ― | ― |
MODBUS® | ● | ● | ● | ● | ● |
Especificaciones generales | |||||
Temperatura ambiente de funcionamiento | 0...55℃ | −0...55℃ *19 | 0...55℃ | 0...55℃ | 0...55℃ |
Key features/functions | • Machine control • Distributed control • Small-scale I/O control • Space/cost saving • Security • Integrated network • Extensive built-in functions • Data logging • Motion contro |
• Machine control • Small-scale I/O control • Space/cost saving • Motion control |
- *1.Supports redundant system when paired with R6RFM
- *2.SFC is not supported in redundant mode and by safety CPU
- *3.When using CW Workbench
- *4.Q-UDVCPU only.
- *5.Does not support L02SCPU(-P)
- *6.Does not support QnUDVCPU and certain models
- *7.Supports the user Ethernet port of Q24DHCCPU-V/VG/LS and Q26DHCCPU-LS only
- *8.Supports Q-UDE(H)CPU and Q-UDVCPU only
- *9.Supports C Controller and MELSECWinCPU only
- *10.Does not support Q-UDE(H)CPU and Q-UDVCPU
- *11.Supports L02SCPU(-P) only
- *12.R-ENCPU only
- *13.Supports the MELSEC iQ-R Series only.
- *14.Does not support Q-(P)(H)CPU and Q-PRHCPU
- *15.Only supported when used together with extended temperature range main/extension base units
- *16.When the program capacity is 64K steps
- *17.Supports FX3G only
- *18.Supports SSCNET Ⅲ
- *19.Operating ambient temperature from -20℃ is supported by products produced from June 2016 (serial number "166" or later). For details, on supported products, please refer to the relevant product manual.