-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE TSN Specifications
Especificaciones
Especificaciones generales
The following table provides the environmental specifications required for using the CC-Link IE TSN master/local module and block-type modules listed in this catalog. For the environmental specifications required to use other products, please refer to the relevant product catalog or manual.
Artículo | MELSEC iQ-R Series master/local module Block-type remote module |
MELSEC iQ-F Series master/local module |
---|---|---|
Operating ambient temperature (°C) | 0…55*1 | -20…55, non-freezing*2*3 |
Storage ambient temperature (°C) | -25…75 | |
Operating ambient humidity (% RH) | 5…95, non-condensing | |
Storage ambient humidity (% RH) | ||
Resistencia a la vibración | Please refer to the relevant product manual | |
Resistencia al impacto | Compliant with JIS B 3502 and IEC 61131-2 (147 m/s2, 3 times each in directions X, Y, and Z) |
147 m/s2, Action time: 11 ms, 3 times each in directions X, Y, and Z by half-sine pulse*4 |
Entorno de funcionamiento | No corrosive gases*5, no flammable gases, no excessive conductive dust | |
Operating altitude*6 (m) | 0…2000*7 | |
Ubicación de instalación | Dentro del panel de control | |
Overvoltage category*8 | ≤Ⅱ | |
Pollution level*9 | ≤ 2 |
- *1.Enables standard MELSEC iQ-R Series modules to support extended operating ambient temperature of 0 to 60°C, ensuring the same performance as the standard operating ambient temperature (0 to 55°C). When requiring to use in an ambient temperature environment higher than 60°C, please consult your local Mitsubishi Electric representative.
- *2.In the case where operating ambient temperature is lower than 0°C, the specifications are different from the above description. For details, please refer to the "MELSEC iQ-F FX5U User's Manual (Hardware)".
- *3.When using FX5-CCLGN-MS manufactured in December 2020 or earlier, the operating ambient temperature is -20 to 50°C. The operating ambient temperature of the programmable controller system is the same.
- *4.The criterion is shown in IEC 61131-2.
- *5.For RJ71GN11-T2 and RJ71GN11-EIP, the special coated products, which improve resistance to corrosive gas concentrations as specified in IEC 60721-3-3: 1994 3C2, are available for the use in a corrosive gas environment. For details of the special coated products, please consult your local Mitsubishi Electric representative.
- *6.Do not use or store the programmable controller under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction or lead to failure.
- *7.When using programmable controllers at an altitude higher than 2000 m, the upper limits of the permissible voltage and the operating ambient temperature become lower. For further details, please refer to the technical bulletin "FA-A-0152" for the MELSEC iQ-R Series and "HIME-T-P-0185" for the MELSEC iQ-F Series.
- *8.This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. La categoría II se aplica al equipo para el cual se suministra energía eléctrica desde instalaciones fijas. El nivel de resistencia a sobretensiones transitorias hasta el voltaje nominal de 300 V es de 2500 V.
- *9.This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. El nivel de contaminación 2 se aplica cuando se produce contaminación no conductora únicamente. Temporary conductivity caused by condensation must be expected occasionally.
Especificaciones de rendimiento
Artículo | MELSEC iQ-R Series master/local module RJ71GN11-T2 |
Serie iQ-R de MELSEC CC-Link IE TSN Plus módulo principal/local RJ71GN11-EIP |
|
---|---|---|---|
Velocidad de la comunicación (bps) | 1G/100M | 1G/100M | |
Cantidad máxima de estaciones por red*11 | 121 | 121 | |
Cable de conexión | Cable Ethernet (Categoría 5e o superior) |
Cable Ethernet (Categoría 5e o superior) |
|
Distancia total del cable (m) | Línea: 12000 Anillo: 12100 Otros: Depends on the configuración del sistema |
Línea: 12000 Otros: Depends on the configuración del sistema |
|
Distancia máxima de estación a estación (m) | 100 | 100 | |
Cantidad máx. de redes | 239 | 239 | |
Network topology*12 | Línea, estrella*13, anillo | Line*14, star*13 | |
Método de comunicación | Time-sharing method/time-managed polling method | Método de tiempo compartido | |
Cantidad máxima de puntos de enlace por red | |||
RX/RY | 16384 points, 2 kbytes | 16384 points, 2 kbytes | |
RWr/RWw | 8192 points, 16 kbytes | 8192 points, 16 kbytes | |
LB | 32768 points, 4 kbytes | 32768 points, 4 kbytes | |
LW | 16384 points, 32 kbytes | 16384 points, 32 kbytes | |
Cantidad máxima de puntos de enlace por estación | |||
RX/RY | 16384 points, 2 kbytes | 16384 points, 2 kbytes | |
RWr/RWw | 8192 points, 16 kbytes | 8192 points, 16 kbytes | |
LB | 32768 points, 4 kbytes | 32768 points, 4 kbytes | |
LW | 16384 points, 32 kbytes | 16384 points, 32 kbytes | |
Comunicaciones de seguridad | |||
Max. number of safety connections per station | 120 conexiones | - | |
Max. number of link points per safety connection (word) | 8(input: 8, output: 8) | - | |
Capacidad de transmisión transitoria | |||
Transient transmission capacity (byte) | Máx. 1920 | Máx. 1920 | |
EtherNet/IPâ„¢ communications | |||
Data transmission speed (bps) | - | 1G/100M | |
Clase 1 comunicaciones |
Cantidad de conexiones | - |
|
Communication data size (byte) | - | 1444 (per connection)*16 |
|
RPI (communication cycle) (ms) | - | 0,5…60000 (in increments of 0,5 ms) |
|
PPS (communication processing performance)*17 (pps) | - | 12000 | |
UCMM comunicaciones |
Number of connections (number of simultaneous executions) | - |
|
Communication data size (byte) | - |
|
|
Clase 3 comunicaciones |
Cantidad de conexiones | - |
|
Communication data size (byte) | - |
|
Artículo | Serie iQ-F de MELSEC módulo principal/local FX5-CCLGN-MS*10 |
Serie iQ-R de MELSEC módulo de movimiento RD78G□/GH□ |
Serie iQ-F de MELSEC módulo de movimiento FX5-□SSC-G |
---|---|---|---|
Velocidad de la comunicación (bps) | 1G/100M | 1G/100M | 1G/100M |
Cantidad máxima de estaciones por red*11 | 61 (estación principal) | 121 | 21 (FX5-40SSC-G) 25 (FX5-80SSC-G) |
Cable de conexión | Cable Ethernet (Categoría 5e o superior) |
Cable Ethernet (Categoría 5e o superior) |
Cable Ethernet (Categoría 5e o superior) |
Distancia total del cable (m) | Línea: 6000 (estación principal) Otros: Depends on the configuración del sistema |
Línea: 12000 | Línea: 2000 (FX5-40SSC-G) Línea: 2400 (FX5-80SSC-G) Otros: Depends on the configuración del sistema |
Distancia máxima de estación a estación (m) | 100 | 100 | 100 |
Cantidad máx. de redes | 239 | 239 | 239 |
Network topology*12 | Línea, estrella*13 | Línea, estrella*13 | Línea, estrella*13 |
Método de comunicación | Método de tiempo compartido | Método de tiempo compartido | Método de tiempo compartido |
Cantidad máxima de puntos de enlace por red | |||
RX/RY | 8192 points, 1 kbyte (estación principal) |
16384 points, 2 kbytes | 8192 points, 1 kbyte |
RWr/RWw | 4096 points, 8 kbytes (estación principal) |
8192 points, 16 kbytes | 1024 points, 2 kbytes |
LB | - | - | - |
LW | - | - | - |
Cantidad máxima de puntos de enlace por estación | |||
RX/RY | 8192 points, 1 kbyte (estación principal) |
16384 points, 2 kbytes | 8192 points, 1 kbyte |
RWr/RWw | 4096 points, 8 kbytes (estación principal) |
8192 points, 16 kbytes | 1024 points, 2 kbytes |
LB | - | - | - |
LW | - | - | - |
Comunicaciones de seguridad | |||
Max. number of safety connections per station | - | 120 conexiones | - |
Max. number of link points per safety connection (word) | - | 8 (entrada: 8, output: 8) |
- |
Capacidad de transmisión transitoria | |||
Transient transmission capacity (byte) | Máx. 1920 | Máx. 1920 | Máx. 1920 |
- *10.For specifications of local station, please refer to the "MELSEC iQ-F FX5 User's Manual (CC-Link IE TSN) (SH-082215ENG)".
- *11.Includes a master station.
- *12.Please use a managed Ethernet switch supporting CC-Link IE TSN (class B) recommended by the CC-Link Partner Association.
- *13.Line topology and star topology can be mixed.
- *14.The CC-Link IE TSN Plus master/local module can only be connected at the end of the network.
- *15.The total number of connections for Class 1 communications, UCMM tag communications (server function), and Class 3 communications is 256. Therefore, the number of each connection varies depending on the number and size of separate communications.
- *16.If the external device does not support Large Forward Open (CIP option specifications), the communication data size is up to 504 bytes.
- *17.PPS: Number of frames that can be processed per second
- *18.The maximum number of simultaneous executions (the number of connections that can be received simultaneously) for the server function is 96 for the total of UCMM and Class 3 communications server functions.
Topologías de red
Line topology
Topología de red ideal para configuraciones de sistema con control de alta velocidad/alto rendimiento
- High-speed communication is possible as the system is configured with CC-Link IE TSN-compatible device stations only
- La configuración del sistema es mas sencilla porque no necesita un interruptor Ethernet.
- Es ideal para sistemas de control de movimiento muy precisos.
Topología de estrella
Topología de red ideal para configuraciones de sistema flexibles
- Easily realizes distributed arrangement of device stations with an Ethernet switch
- Es fácil cambiar/reorganizar la configuración del sistema o del equipo.
- Es ideal para sistemas de control de líneas de producción generales.
Ring topology
Topología de red ideal para sistemas que requieren alta confiabilidad*19
- Maintain data communications with normal stations even if a cable is disconnected or an error occurs in one of the device stations
- La configuración no requiere un interruptor Ethernet.
- Es ideal para un sistema de control de funcionamiento continuo.
- *19.Mixing with star topology or line topology is not supported.
CC-Link IE TSN Class
CC-Link IE TSN certifica nodos e interruptores a un nivel de clase específico según su funcionalidad y su clasificación de rendimiento. Products can be classified as either class A or B. For the CC-Link IE TSN Class of each product, please check the CC-Link Partner Association website or the relevant product catalog or manual. Supported functions and system configuration may differ according to the CC-Link IE TSN Class of products used. For example, products compatible with class B are necessary to configure a high-speed motion control system. Para obtener detalles sobre la configuración de sistemas con dispositivos de clase A y clase B, consulte el manual del producto principal correspondiente.
Configuración del sistema
- Synchronous accuracy of a system varies relative to the combination of connected devices and switches CC-Link IE TSN Class
- Utilice un interruptor Ethernet de clase B cuando configure una topología de estrella con dispositivos de clase B.
- Use class B devices when configuring a system within ±1 µs high-accuracy synchronization, connect class A devices to a separate branch line from class B devices (for details of system configuration, please refer to relevant master product manual)
- Mitsubishi Electric's block type remote modules comply both class B and A