-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Network-related products | Programmable Controllers MELSEC
CC-Link IE Field Basic Concept
Red básica CC-Link IE Field
With recent trends of IIoT*1, network connection of devices and equipment for small-scale systems are becoming more mainstream. CC-Link IE Field Network Basic permite una integración de red más fácil, ya que su pila de comunicaciones cíclicas está basada en software, sin requerir un ASIC exclusivo, lo que ayuda a reducir los costos de implementación para los socios de dispositivos.
Mitsubishi Electric is launching CC-Link IE Field Network Basic compatible products to further leverage networking on the production floor.
- *1.Industrial Internet of Things
Plant-wide seamless communication
Utilizing standard Ethernet technology, TCP/IP protocol stack for communications (such as HTTP, FTP) is supported. Based on SLMP, data flows transparently between the sensor level and the enterprise level across multiple industry-standard automation networks.
Seamless communication can be easily realized with CC-Link IE Field Network Basic, further improving performance of the manufacturing enterprise.
Positioning within CC-Link IE Network
The Ethernet-based open network CC-Link IE is a high-speed and large-capacity network integrating distributed control, I/O control, safety control, and motion control.
CC-Link IE Field Network Basic, which is a part of CC-Link IE Network, realizes easier network connection of Ethernet devices.
Las comunicaciones transparentes se logran utilizando SLMP que permite una conectividad perfecta en todos los niveles de fabricación.