-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-Q Series
Product features -High-speed counter, Pulse input-
High-speed counter, Pulse input
A selection of high-speed counter modules and pulse counter module for accuracy intensive, high resolution control applications is available
Pulse input modules capable of high-speed counting
- High-speed counter module Standard type
- Multi-channel high-speed counter module
- 4 Mpps compatible high-speed counter module
- Módulo de temporizador/contador multifunción
Inputs may be connected to a variety of devices for positioning control, precision measurement, etc. The maximum counting speed may be adjusted via parameter (excluding QD64D2) for more reliable counting at lower frequencies.
- External coincidence output (QD64D2 includes 2 per channel): Select coincidence output, continuous comparison (QD64D2 only), or the coincidence detection interrupt function for flexible high-speed external device control.
- Many functions are available to satisfy application requirements including the coincidence output test function (QD64D2 only), latch counter function (excluding QD63P6), and preset function.
- Calculate pulses at speeds up to 8 Mpps (4 multiples of 2 phases). Perform precise position tracking using a high-resolution encoder for demanding applications such as semiconductor and LCD manufacturing. (QD65PD2)
QD62 (DC input sinking output type) |
QD62E (DC input sourcing output type) |
QD62D (differential input sinking output type) |
||
---|---|---|---|---|
Cantidad de canales | 2 canales | |||
Señal de entrada de recuento | Fase | 1-phase input, 2-phase input, CW/CCW | ||
Nivel de señal | 5/12/24 V DC 2…5 mA | EIA Standard RS-422-A Differential line driver level (AM26LS31 [manufactured by Texas Instruments] or equivalent) |
||
Pulse input | 1-phase pulse input (x1, x2), CW/CCW, 2-phase (x1, x2, x4) | |||
Velocidad de recuento (máxima) | 200 kpps | 500 kpps | ||
Función |
|
QD63P6 (DC input) |
QD64D2 (differential input, sink output type) |
QD65PD2 (DC/Differential input, external output terminals) |
||
---|---|---|---|---|
Cantidad de canales | 6 canales | 2 canales | 2 canales | |
Señal de entrada de recuento | Fase | 1-phase input, 2-phase input, CW/CCW | ||
Nivel de señal | 5 V DC 6,4…11,5 mA | EIA Standard RS-422-A, differential line driver level (AM26LS31 (manufactured by Texas Instruments Incorporated) or equivalent) |
[Differential input] EIA Standards RS-422-A, differential line driver level (AM26LS31 [manufactured by Texas Instruments] or equivalent) [DC input] 5/12/24 V DC, 7…10 mA |
|
Pulse input | 1-phase pulse input (x1, x2), CW/CCW, 2-phase (x1, x2, x4) | |||
Velocidad de recuento (máxima) | 200 kpps | 4 Mpps | [Differential input]…8 Mpps [DC input]…200 kpps |
|
Función |
|
|
|
Multi-function counter/timer module (QD65PD2)
- Perform extremely accurate position tracking
Counting speed up to 8 Mpps (4 multiples of 2 phases)
-
Multiple functions designed for ease of use
- Pulse measurement function
- With a resolution of 100 ns, it is possible to perform highly accurate pulse measurement.
- Función de salida PWM
- Precisely control PWM output up to 200 kHz. With a resolution of 0,1 µs, superfine control of the duty cycle is possible.
- Cam switch function
- Configure up to 16 cam settings and use up to 8 dedicated outputs. The cam switch function enables highly accurate timing control.
-
Perform sophisticated control using coincidence detection
The coincidence output function allows complex applications to be supported. Depending on the situation, either the cam switch function or the coincidence output function can be used.
Channel isolated pulse input module
- Channel isolated pulse input module
This module is appropriate for the measurement of input pulse counts (related to speed, revolution, instantaneous flow rate, etc.) and the measurement of quantities (length, cumulative flow, and so forth). The QD60P8-G operates on a 10 ms control cycle, thus the minimum value refresh time is 10 ms. The count cycle setting can be changed to the desired time for cumulative count values and moving average pulse counts (sampling pulse counts).
QD60P8-G | ||
---|---|---|
Cantidad de canales | 8 canales | |
Señal de entrada de recuento | Fase | 1 fase de entrada |
Nivel de señal | 5 V DC/12…24 V DC, ≥ 4 mA | |
Pulse input | 1-phase pulse input | |
Velocidad de recuento (máxima) | 30 k/10 k/1 k/100/50/10/1/0.1 pps |
Línea
Cantidad de canales | Velocidad máxima de recuento | Channel isolated | Especificaciones de entrada | ||||
---|---|---|---|---|---|---|---|
5 V CC | 12 V CC | 24 V CC | Differential drive output | ||||
2 | Entrada bifásica | 200 kpps | — | QD62 QD62E QD65PD2 |
— | ||
500 kpps | — | — | — | QD62D | |||
4 Mpps | — | — | — | QD64D2 | |||
8 Mpps | — | — | — | QD65PD2 | |||
6 | Entrada bifásica | 200 kpps | — | QD63P6 | — | — | — |
8 | 1 fase de entrada | 30 kpps | ● | QD60P8-G | — |