-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-Q Series
Product features -CPU-
Universal model QCPU
■ MELSEC-Q Series Universal model lineup
High-speed Universal model QCPU
Q03UDV, Q04UDV, Q06UDV, Q13UDV, Q26UDV
This CPU type is only supported by GX Works2
(not supported by GX Developer).
■ High-speed Universal model QCPU
Línea
Modelo | Programa capacidad |
Dispositivo capacidad (Standard dispositivo + Standard RAM) |
Estándar ROM capacidad |
No. of I/O puntos |
Basic operation processing velocidad (LD instruction) |
Peripheral connection ports*1 |
Memory card I/F |
---|---|---|---|---|---|---|---|
Q26UDVCPU | 260K pasos |
700K words (60K+640K) |
4102K bytes |
4096 puntos |
1,9 ns | USBEthernet | Tarjeta de memoria SD (SD memory card, SDHC memory card)*2 |
Q13UDVCPU | 130K pasos |
572K words (60K+512K) |
2051K bytes |
USBEthernet | |||
Q06UDVCPU | 60K pasos |
424K words (40K+384K) |
1025.5K bytes |
USBEthernet | |||
Q04UDVCPU | 40K pasos |
168K words (40K+128K) |
USBEthernet | ||||
Q03UDVCPU | 30K pasos |
126K words (30K+96K) |
USBEthernet | ||||
Q100UDEHCPU | 1000K pasos |
925K words (29K+896K) |
16384K bytes |
9,5 ns | USBEthernet | Dedicates tarjeta de memoria (SRAM card, FLASH card, ATA card) |
|
Q50UDEHCPU | 500K pasos |
797K words (29K+768K) |
8092K bytes |
USBEthernet | |||
Q26UDEHCPU | 260K pasos |
669K words (29K+640K) |
4096K bytes |
USBEthernet | |||
Q26UDHCPU | USBRS-232 | ||||||
Q20UDEHCPU | 200K pasos |
USBEthernet | |||||
Q20UDHCPU | USBRS-232 | ||||||
Q13UDEHCPU | 130K pasos |
541K words (29K+512K) |
2048K bytes |
USBEthernet | |||
Q13UDHCPU | USBRS-232 | ||||||
Q10UDEHCPU | 100K pasos |
USBEthernet | |||||
Q10UDHCPU | USBRS-232 | ||||||
Q06UDEHCPU | 60K pasos |
413K words (29K+384K) |
1024K bytes |
USBEthernet | |||
Q06UDHCPU | USBRS-232 | ||||||
Q04UDEHCPU | 40K pasos |
157K words (29K+128K) |
USBEthernet | ||||
Q04UDHCPU | USBRS-232 | ||||||
Q03UDECPU | 30K pasos |
125K words (29K+96K) |
20 ns | USBEthernet | |||
Q03UDCPU | USBRS-232 | ||||||
Q02UCPU | 20K pasos |
93K words (29K+64K) |
512K bytes |
2048 puntos |
40 ns | USBRS-232 | |
Q01UCPU | 15 K pasos |
1024 puntos |
60 ns | USBRS-232 | — | ||
Q00UCPU | 10K pasos |
80 ns | USBRS-232 | ||||
Q00UJCPU | 29K words | 256K bytes |
256 puntos |
120 ns | USBRS-232 |
- *1.The USB port terminal is mini-B.
- *2.The operation of devices that are not manufactured or recommended as compatible products by Mitsubishi Electric cannot be guaranteed.