-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC-Q Series
Product features -Analog-
Temperature I/O
High accuracy temperature input modules
Módulo de entrada de temperatura
- Módulo de entrada del termopar
- Módulo de entrada RTD
Temperature data can be captured by connecting a thermocouple or a resistance temperature detector. Multi-channel (8-channel) input types and channel-isolated types are available. An optimum model for the intended application can be selected.
Línea
Cantidad de canales | Channel isolated | Temperature input | |
---|---|---|---|
Termopar | RTD | ||
4 | ● | Q64TD Q64TDV-GH |
Q64RD-G |
— | — | Q64RD | |
8 | ● | Q68TD-G-H01 Q68TD-G-H02 |
Q68RD3-G |